Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8743 - Mass flow controller (MFC)/mass flowmeter (MFM) for gases

      Array

    Type Description

    The Type 8743 mass flow controller (MFC)/mass flow meter (MFM) is suitable for controlling or measuring aggressive gases, gas mixtures and in the area of application for alternating gases. A thermal capillary sensor, with non-wetted sensor elements, is used for this. This also enables easy conversion to the process gas in question. The wetted parts are made of high-quality stainless steel and FFKM as seal material for high chemical resistance. The MFC variant achieves high control accuracy thanks to the use of Bürkert proportional valve technology and the application-appropriate layout of the valve orifice. The MFC can be implemented with low pressure loss as required, due to the diversity of the available valve orifices. These MFCs and MFMs either communicate the set-point and actual values of the flow value via an analogue interface, or other values, as well as the set-point and actual values, that can be selected via software via an Ethernet interface. Type 8744 represents the IP65 variant of the Type 8743 and contains the CAN-based büS variant for integration into CAN or büS networks. A wide range of devices can easily and efficiently be integrated into the control level in this way via an Ethernet gateway. The communication data is configured via the Bürkert Communicator software.

    • Nominal flow range from 0.01 IN/min to 100 IN/min (ref. nitrogen)
    • High accuracy in measurement and repeatability
    • Suitable for aggressive gases
    • User-friendly gas conversion
    • Easy device exchange due to configuration memory

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8743 | Mass flow controller/mass flow meter for gases 1.6 MB EN / EU
    DTS 数据表 8743 型 | 气体质量流量控制器 (MFC)/气体质量流量计 (MFM) 2.2 MB ZH / CN
    DTS Datenblatt Typ 8743 | Massendurchflussregler/Massendurchflussmesser für Gase 1.6 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8743 | Mass flow meter / Massflow controller 2.2 MB EN / GB
    MAN Software Manual | Modbus RTU Communication 2.5 MB EN / EU
    MAN Software | Type 8920 | Bürkert Communicator 1.2 MB EN / GB
    MAN ソフトウェア説明書 | タイプ 8920 | ビュルケルトコミュニケータ 1.4 MB JA / JP
    MAN 使用说明增补 | Modbus RTU Communication 1.9 MB ZH / CN
    MAN 操作手册 | 8743 型 | 质量流量计 / 质量流量控制器 2.4 MB ZH / CN
    MAN Bedienungsanleitung | Typ 8743 | Massendurchflussmesser / Massendurchflussregler 2.2 MB DE / DE
    MAN Instrukcja oprogramowania | Typ 8920 | Bürkert Communicator 1.3 MB PL / PL
    MAN Manuel d'utilisation | Type 8743 | Débitmètre massique / Régulateur de débit massique 2.2 MB FR / FR
    MAN Manuel logiciel | Type 8920 |Bürkert Communicator 1.2 MB FR / FR
    MAN Software-Anleitung | Typ 8920| Bürkert Communicator 1.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW GasConversion Capillary A.01.11 38.6 kB ML
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Bürkert büS for NI LabVIEW 1.7.2 22 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML
    SOW Device Description Files B.31 27 MB ML
    SOW MFC MFM DTM Collection 1.0 421.3 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Hygenic 8743 8744 declaration 148.6 kB EN,DE
    ABD MDec|Oxygen Declaration 8743ff 112.9 kB
    ABD EU-DoC|EU Declaration 29 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11651.02 | 8741 156.1 kB EN