Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8742 - Mass flow controller (MFC)/ mass flow meter (MFM) for gases

    Product Image Type 8742

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The mass flow controller (MFC)/mass flow meter (MFM) Type 8742 for gases is suitable for a wide range of applications, e.g. metal and glass manufacturing or processing, fermentation processes, test benches or filling systems and packaging machines. Type 8742 is available in two variants: The variant with several analogue or digital (communication) interfaces and the variant with only a CANopen-based interface. The latter is suitable for integration into existing CANopen networks or - in combination with the fieldbus gateway Type ME43 - for integration in all common industry standards for Industrial Ethernet or fieldbus. This variant is tailor-made for applications with many control loops. Up to 32 MFCs/ MFMs can be connected to one fieldbus gateway. Type ME43 transmits the internal CANopen-based communication to Industrial Ethernet and fieldbus standards. The Mass Flow Controller / Mass Flow Meter can always be switched between büS and CANopen communication. Type 8742 can be configured as required as an MFM or MFC. Optionally, up to four calibration curves can be stored in the device. The thermal MEMS sensor is located directly in the gas flow and achieves very fast response times and the highest level of measuring accuracy, with long-term stable calibration. As the actuator, a Bürkert direct-acting proportional valve guarantees high response sensitivity. The integrated PI controller ensures excellent control characteristics of the MFC. Type 8742 is especially designed for use in harsh environments thanks to its high IP protection class and explosion protection.

    • Nominal flow ranges from 0.010 l/min to 160 l/min
    • Highest measuring accuracy and repeatability with very fast response times
    • Long-term stability of the flow calibration
    • Easy device exchange due to configuration memory
    • Optional: ATEX II Cat. 3G/D or USP Class VI, FDA, EC 1935 conformity

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8742 data sheet | mass flow controller/meter for gases 3.9 MB EN / EU
    DTS Type ME43 data sheet | Fieldbus Gateway 1.2 MB EN / EU
    DTS Typ 8742 Datenblatt | Massendurchflussregler/-messer für Gase 3.9 MB DE / DE
    DTS Typ ME43 Datenblatt | Feldbus-Gateway 1.2 MB DE / DE
    DTS タイプ8742 | ガス用質量流量コントローラ(MFC)/質量流量メータ(MFM) 5.3 MB JA / JP
    DTS タイプME43 データシート | フィールドバスゲートウェイ 9.2 MB JA / JP
    DTS 型号 ME43 参数表 |现场总线网关 2.7 MB ZH / CN
    DTS 数据表 | 8742 型 | 气体质量流量控制器 (MFC)/气体质量流量计 (MFM) 12.3 MB ZH / CN
    DTS FICHA DE DADOS | Tipo ME43 | Gateway de barramento de campo 2.2 MB PT / BR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8742 | Mass flow controller / Mass flow meter for gases 4.3 MB EN / EU
    MAN Replacement Instructions | Types 8702, 8712 1.2 MB EN / EU
    MAN Software Manual | Communication, cyclic commands, access tobüS objects 619.6 kB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948 kB EN / EU
    MAN Supplement ATEX Type 8742 8746 325.4 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 取扱説明書 イプ 8742 1.5 MB JA / JP
    MAN Austauschanleitung | Typen 8702, 8712 1.2 MB DE / DE
    MAN Bedienungsanleitung Typ 8742 | Massendurchflussregler / Massendurchflussmesser für Gase 4.3 MB DE / DE
    MAN Instructions de remplacement | Types 8702, 8712 1.2 MB FR / FR
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 795.9 kB PL / PL
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel d'utilisation Type 8742 | Régulateur de débit massique/débitmètre massique pour gaz 4.4 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955 kB FR / FR
    MAN Manuel du logiciel | communication, commandes cycliques, accès aux objets büS 627.9 kB FR / FR
    MAN Software-Anleitung | Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 628.2 kB DE / DE
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 943.9 kB DE / DE
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN Supplément ATEX Type 8742 8746 450.5 kB FR / FR
    MAN Zusatztsanleitung ATEX Typ 8742 8746 460.8 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP
    MAN 附加说明书 8742/8746 型 | 具有 ATEX 认证的质量流量计或质量流量控制器 923.9 kB ZH / CN
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Bürkert büS for NI LabVIEW 1.7.0 21.8 MB ML
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files B.28 25.8 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.5 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD PROFIBUS | Z02205 | 8742 94.9 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice Optimising the furnace atmosphere in heat treatment plants 194.2 kB / EU
    MISC The platform for intelligent networking: EDIP 4.1 MB EN / GB

    My Comparison List