Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8741 - Mass flow controller (MFC)/mass flowmeter (MFM) for gases

      Array

    Type Description

    The Type 8741 mass flow controller (MFC)/mass flowmeter (MFM) for gases is suitable for a variety of applications and is available with industrial Ethernet, analogue or fieldbus interfaces. The variant with CANopen-based Bürkert Systembus (büS) is suitable for integration into existing CANopen networks or - in combination with the Type ME43 fieldbus gateway - for integration into all common industry standards for Industrial Ethernet and/or fieldbus. The latter option is tailor-made for applications with many control loops. Up to 32 MFCs or MFMs can be connected to one fieldbus gateway. Type ME43 transmits the internal CANopen-based communication to Industrial Ethernet and fieldbus standards. The mass flow controller/mass flow meter Type 8741 can be switched at any time between büS and CANopen communication. Type 8741 can be configured as an MFM or an MFC according to demand. Furthermore, a Modbus RTU variant is also available. Optionally, up to four calibration curves can be stored in the device. The thermal MEMS sensor is located directly in the gas stream and therefore achieves very fast response times. As the actuator, a Bürkert direct-acting proportional valve guarantees high response sensitivity.

    • Nominal flow range from 0.010 IN/min to 160 IN/min (re. nitrogen)
    • High accuracy in measurement and repeat accuracy
    • Very fast response times
    • Easy device exchange due to configuration memory
    • Optional: USP Class VI, FDA, EC 1935 compliant

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type ME43 | Fieldbus gateway 1.1 MB EN / EU
    DTS Data sheet Type 8741 | Mass flow controller/mass flow meter for gases 3.7 MB EN / EU
    DTS 数据表 ME43 型 | 现场总线网关 1 MB ZH / CN
    DTS Datenblatt Typ ME43 | Feldbus-Gateway 1.1 MB DE / DE
    DTS データシート タイプ 8741 | ガス用質量流量コントローラ (MFC)/質量流量メータ (MFM) 5.4 MB JA / JP
    DTS データシート タイプ ME43 | フィールドバスゲートウェイ 9.2 MB JA / JP
    DTS 数据表 8741 型 | 气体质量流量控制器 (MFC)/气体质量流量计 (MFM) 4.3 MB ZH / CN
    DTS Datenblatt Typ 8741 | Massendurchflussregler/Massendurchflussmesser für Gase 3.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8741 4.4 MB EN / EU
    MAN Replacement Instructions | Types 8701, 8711, 8703, 8713 514.3 kB EN / EU
    MAN Software Manual | Communication, cyclic commands, access tobüS objects 821.6 kB EN / EU
    MAN Software Manual | Modbus RTU Communication 2.5 MB EN / EU
    MAN Software manual | Central configuration management 1.1 MB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948.1 kB EN / GB
    MAN Supplement Type 8741, 8742 | UL variant 679.4 kB EN / EU
    MAN Supplement | CANopen Network configuration 248.3 kB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 使用说明 型号 8741 4.6 MB ZH / CN
    MAN 使用说明增补 | Modbus RTU Communication 1.9 MB ZH / CN
    MAN 操作説明書 タイプ 8741 3.9 MB JA / JP
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Austauschanleitung | Typen 8701, 8711, 8703, 8713 515.8 kB DE / DE
    MAN Bedienungsanleitung | Typ 8741 2.3 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instructions de remplacement | Types 8701, 8711, 8703, 8713 516.4 kB FR / FR
    MAN Instrukcja obsługi Oprogramowanie | Centralne zarządzanie konfiguracją urządzeń 796.2 kB PL / PL
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Istruzioni d'uso Tipo 8741 3.7 MB IT / IT
    MAN Manual de operação Tipo 8741 3.7 MB PT / BR
    MAN Manuel d'utilisation | Type 8741 4.4 MB FR / FR
    MAN Manuel du logiciel | Gestion centrale de la configuration 1 MB FR / FR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955.3 kB FR / FR
    MAN Manuel du logiciel | communication, commandes cycliques, accès aux objets büS 832.4 kB FR / FR
    MAN Návod k obsluze Typ 8741 3.7 MB CS / CZ
    MAN Software-Anleitung | Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 829.5 kB DE / DE
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 944.2 kB DE / DE
    MAN Software-Anleitung | Zentrale Konfigurationsverwaltung 1 MB DE / DE
    MAN Zusatzanleitung | CANopen Netzwerkkonfiguration 251.8 kB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Bürkert büS for NI LabVIEW 1.7.2 22 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML
    SOW Device Description Files B.31 27 MB ML
    SOW MFC MFM DTM Collection 1.0 421.3 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food|Hygenic 8741-8742 & 870x & 871x decl. 159.1 kB EN,DE
    ABD EU-DoC|EU Declaration 29 kB EN,FR,DE
    ABD MDec|Oxygen 8741-8742-8745-8746 143.1 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD PROFINET | Z12370 | 8741 96 kB EN
    ABD EtherNet/IP | 11651.02 | 8741 156.1 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC The platform for intelligent networking: EDIP 4.1 MB EN / GB