Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8735 - Multi-channel mass flow controller (MFC) / multi-channel mass flow meter (MFM) for gases

      Array

    Type Description

    Type 8735 forms the basis of the modular and economical multi-channel flow control systems for gases. The semi-standardised modular system consists of assemblies that can be put together flexibly and according to requirements. At the heart of the system are the thermal mass flow controllers / meters (MFCs/MFMs) for gases. Therefore, Type 8735 enables tailor-made solutions without generating long development times and costs. Multi-channel MFC/MFM systems Type 8735 are aimed at applications with several control loops and high volumes. For example, laboratory analysis equipment for spectroscopy or gas chromatography.

    • Nominal flow ranges from 0.01 l/min to 20 l/min
    • High accuracy and repeatability
    • Very fast response times
    • 2 to 8 channels available
    • Tailor-made system

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8735 | Multi-channel mass flow controller/mass flow meter for gases 932.1 kB EN / EU
    DTS Datenblatt Typ 8735 | Mehrkanal-Massendurchflussregler/Massendurchflussmesser für Gase 936.9 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE