Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8719 is available until 1/1/26.

    The successor types are (can be a little different because of the update): 8752

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8719 - Liquid Flow Controller (LFC)

    Product Image Type 8719

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 8719 is an instrument for liquid flow control in process technology. The measured value provided by the sensor will be compared in the digital control electronics with the predefined set point according to the signal; if a control difference is present, the control value output to the proportional valve will be modified using a PI-control algorithm. In this way, the flow can be maintained at a fi xed value or a predefined profile can be followed, regardless of pressure changes or other disturbances in the system. As a control element, a proportional valve working at low friction guarantees the high sensitivity and good control characteristics of the unit.

    • High dynamic control through fast flow measurement
    • Applicable for liquid dosing up to 600 ml/min (36 l/h)
    • No moving parts in medium
    • Protection class IP65
    • Fieldbus optional

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8719 data sheet | liquid flow controller 1 MB EN / EU
    DTS Typ 8719 Datenblatt | Durchflussregler für Flüssigkeiten 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8708 8709 871X | Liquid flow controller / Liquid flow meter 6.9 MB EN,FR,DE / EU
    MAN 取扱説明書 | タイプ 8718 / 8719 LFC、Liquid Flow Controller | タイプ 8708 / 8709 LFM、Liquid Flow Meter 2.8 MB JA / JP
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.8 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List