Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8715 is not available anymore since 10/21/20.

    The successor types are (can be a little different because of the update): 8743

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8715 - Mass Flow Controller (MFC) for Gases

      Array

    Type Description

    The mass flow controller (MFC) Type 8715 is especially suited for regulating the mass flow of aggressive gases, which need a sensor which is not in direct contact with the gas. The thermal capillary sensor reaches fast response times. A direct-acting proportional valve from Bürkert guarantees a high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. Type 8715 can optionally be calibrated for two different gases; the user can switch between these two gases. The communication with master devices is fully digital, therefore no further analog/digital conversions are needed.

    • Nominal flow ranges from 0.005 l/min to 15 l/min
    • High accuracy and repeatability
    • Applicable for aggressive gases
    • Digital communication via RS485

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8715 | Mass flow controller for gases 569.7 kB EN / EU
    DTS Datenblatt Typ 8715 | Massendurchflussregler für Gase 573.8 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual MFC | Digital communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.3 MB EN / EU
    MAN Bedienungsanleitung Typ 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB DE / EU
    MAN Manuel d'utilisation Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB FR / EU
    MAN Manuel supplémentaire MFC | Communication numérique (RS 232/ RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC | Digitale Kommunikation (RS 232 / RS 485) 1.8 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 736.6 kB ML
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE