Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8712 is not available anymore since 1/1/24.

    The successor types are (can be a little different because of the update): 8742

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8712 - Mass Flow Controller for Gases (MFC)

    Product Image Type 8712

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The mass flow controller (MFC) Type 8712 is suited for regulating the mass flow of gases over a big flow range. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve from Bürkert guarantees a high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. Type 8712 can optionally be calibrated for two different gases; the user can switch between these two gases. As electrical interfaces both, analog standard signals and fieldbuses are available. The mass flow controller type 8712 fits for various applications, like e.g. burner controls, heat treatment, material coatings, bio reactors, fuel cell technology or test benches. This MFC is especially designed for use in harsh environments due to the high protection class.

    • Nominal flow ranges from 0.010 l/min to 80 l/min
    • High accuracy and repeatability
    • Very fast settling times
    • Protection class IP 65
    • Optional: Fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8712 data sheet | mass flow controller for gases 1.4 MB EN / EU
    DTS Typ 8712 Datenblatt | Massendurchflussregler für Gase 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Replacement Instructions | Types 8702, 8712 1.2 MB EN / EU
    MAN Accessory Type 8006 8626 8702 8712 | Fieldbus adapter 51.6 kB EN / EU
    MAN Additional manual Type XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8006 8626 8702 8712 | MFM / MFC 2.6 MB EN / EU
    MAN Austauschanleitung | Typen 8702, 8712 1.2 MB DE / DE
    MAN Használati utasítás |Típus: 8006 / 8702 |Típus: 8626 / 8712 2.4 MB HU / HU
    MAN Instructions de remplacement | Types 8702, 8712 1.2 MB FR / FR
    MAN Accessoire Type 8006 8626 8702 8712 | Adaptateur bus de terrain 54.8 kB FR / EU
    MAN Bedienungsanleitung Typ 8006 8626 8702 8712 | MFM / MFC 2.7 MB DE / EU
    MAN Manuel d'utilisation Type 8006 8626 8702 8712 | MFM / MFC 2.7 MB FR / EU
    MAN Manuel supplémentaire Type XXXX | MFC Family - Communication numérique (RS 232 / RS 485) 1.9 MB FR / FR
    MAN Zubehör Typ 8006 8626 8702 8712 | Busadapter 54.8 kB DE / EU
    MAN Zusatzanleitung MFC Typ XXXX | MFC Family - Digital Communication (RS 232 / RS 485) 1.8 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Developing a ready-to-connect solution for automated metering of oxidation air for the Waterwork Everswinkel. 2.1 MB EN / GB
    MISC Flyer Best Practice - Helping to create an explosive atmosphere on a daily basis. 383.1 kB EN / GB

    My Comparison List