Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8711 is available until 7/1/25.

    The successor types are (can be a little different because of the update): 8741

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8711 - Mass flow controller for gases (MFC)

      Array

    Type Description

    The mass flow controller (MFC) Type 8711 is suited for regulating the mass flow of gases over a big flow range. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. A direct-acting proportional valve from Bürkert guarantees a high sensitivity. The integrated PI controller ensures outstanding control characteristics of the MFC. Type 8711 can optionally be calibrated for two different gases; the user can switch between these two gases. As electrical interfaces both, analog standard signals and fieldbuses are available. The mass flow controller Type 8711 fits for various applications, like e.g. burner controls, heat treatment, material coatings, bio reactors, fuel cell technology or test benches.

    • Nominal flow ranges from 0.010 l/min to 80 l/min
    • High accuracy and repeatability
    • Very fast settling times
    • Optional: Fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8711 data sheet | mass flow controller for gases 1.2 MB EN / EU
    DTS Typ 8711 Datenblatt | Massendurchflussregler für Gase 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual MFC | Digital communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Replacement Instructions | Types 8701, 8711, 8703, 8713 514.1 kB EN / EU
    MAN Operating Instructions Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.3 MB EN / EU
    MAN Austauschanleitung | Typen 8701, 8711, 8703, 8713 515.5 kB DE / DE
    MAN Instructions de remplacement | Types 8701, 8711, 8703, 8713 516.2 kB FR / FR
    MAN Manuel supplémentaire MFC | Communication numérique (RS 232/ RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC | Digitale Kommunikation (RS 232 / RS 485) 1.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB DE / EU
    MAN Manuel d'utilisation Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE
    ABD MDec|Food|Hygenic 8741-8742 & 870x & 871x decl. 159.1 kB EN,DE
    ABD MDec|Oxygen 8006-8626-8701-8711-8703-8713 112 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE