Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8710 is not available anymore since 1/1/25.

    The successor types are (can be a little different because of the update): 8744, 8743

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8710 - Mass Flow Controller for Gases (MFC)

      Array

    Type Description

    The mass flow controller (MFC) Type 8710 is suitable for controlling aggressive gases, gas mixtures and applications with alternating gases. A thermal capillary sensor, with non-wetted sensor elements, is used for this. The forms in contact with medium are made of high-quality stainless steel and FFKM as seal material for high chemical resistance. Type 8710 can optionally be calibrated for two different gases; the user can switch between these two gases. The MFC achieves high control accuracy thanks to the use of Bürkert proportional valve technology, the application-appropriate layout of the valve orifice and the integrated PI controller. The MFC can be implemented with low pressure loss as required, due to the diversity of the available valve orifices. As electrical interfaces both, analogue standard signals and fieldbuses are available.

    • Nominal flow ranges from 0.005 l/min to 15 l/min (ref. nitrogen)
    • High accuracy and repeatability
    • Applicable for aggressive gases
    • Easy switch between operating gases
    • Optional: fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8710 | Mass flow controller for gases 973.2 kB EN / EU
    DTS Datenblatt Typ 8710 | Massendurchflussregler für Gase 923.7 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual MFC | Digital communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.3 MB EN / EU
    MAN Manuel supplémentaire MFC | Communication numérique (RS 232/ RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC | Digitale Kommunikation (RS 232 / RS 485) 1.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB DE / EU
    MAN Manuel d'utilisation Type 8700 8701 8703 8705 8710 8711 8713 8715 | MFM / MFC 2.4 MB FR / EU

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.8 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE