Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8709 is available until 1/1/26.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8709 - Liquid flowmeter (LFM)

      Array

    Type Description

    Type 8709 is a device for liquid flow measurement in process technology. The actual value supplied by the sensor is transmitted through the digital electronics and over a standard signal output or a fi eld bus interface. In the device you can save two calibration curves and you can switch between them.

    • High dynamic flow measurement
    • Applicable for liquid flow measurement up to 600 ml/min (36 l/h)
    • No moving parts in medium
    • Protection class IP65
    • Option: fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8709 data sheet | flow meter for liquids 850.6 kB EN / EU
    DTS Datenblatt Typ 8709 | Durchflussmesser für Flüssigkeiten 862 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual MFC | Digital communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Operating Instructions Type 8708 8709 | LFM | Type 8718 8719 | LFC 6.9 MB EN,FR,DE / EU
    MAN 取扱説明書 | タイプ 8718 / 8719 LFC、Liquid Flow Controller | タイプ 8708 / 8709 LFM、Liquid Flow Meter 2.8 MB JA / JP
    MAN Manuel supplémentaire MFC | Communication numérique (RS 232/ RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC | Digitale Kommunikation (RS 232 / RS 485) 1.8 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE