The successor types are (can be a little different because of the update): 8752
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Type 8708 - Liquid flowmeter (LFM)
Type Description
Type 8708 is an instrument for liquid flow control in process technology. The actual value supplied by the sensor is transmitted through the digital electronics and over a standard signal output or a field bus interface. In the device you can save two calibration curves and you can switch between them.
- High dynamic flow measurement
- Applicable for liquid flow measurement up to 600 ml/min (36 l/h)
- No moving parts in medium
- Option: fieldbus interface
- Compact variant
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
Type 8708 data sheet | flow meter for liquids | 898.6 kB | EN / EU | |
Typ 8708 Datenblatt | Durchflussmesser für Flüssigkeiten | 896.5 kB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
USB-Driver Win 7 - Win 11 A.06 | 4.2 MB | ML | |
Initiation Files EDS GSD A.05 | 204.4 kB | ML | |
MFC_Driver_DLL (A.16) A.16 | 6.1 MB | ML | |
MassFlowCommunicator A.32 | 27 MB | ML |
Declaration of Conformity
Description |
Filesize |
Language / Country |
|
---|---|---|---|
EU-DoC|EU Declaration | 29 kB | EN,FR,DE | |
EU-DoC|EU Material Compliance | 40.2 kB | EN | |
EU-DoC|EU Material Compliance | 41.7 kB | FR | |
EU-DoC|EU Material Compliance | 40.9 kB | DE |