The successor types are (can be a little different because of the update): 8743
Please contact us for a consultation regarding the most suitable successor article for your requirements.
Type 8705 - Mass Flow Meter (MFM) for Gases

Type Description
The mass flow meter (MFM) type 8705 is especially suited for measuring the mass flow of aggressive gases, which need a sensor which is not in direct contact with the gas. The thermal capillary sensor reaches fast response times. Type 8705 can optionally be calibrated for two different gases; the user can switch between these two gases. The communication with master devices is fully digital, therefore no further analog/digital conversions are needed.
- Nominal flow ranges from 0.005 l/min to 15 l/min
- High accuracy
- Applicable for aggressive gases
- Digital communication via RS485
For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.
Downloads
Data Sheets
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
Data sheet Type 8705 | Mass flow meter for gases | 527.6 kB | EN / EU |
![]() |
Datenblatt Typ 8705 | Massendurchflussmesser für Gase | 531.2 kB | DE / DE |
User Manuals
Software
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
USB-Driver Win 7 - Win 11 A.06 | 4.2 MB | ML |
![]() |
Initiation Files EDS GSD A.05 | 204.4 kB | ML |
![]() |
MFC_Driver_DLL (A.16) A.16 | 6.1 MB | ML |
![]() |
MassFlowCommunicator A.32 | 27 MB | ML |
Declaration of Conformity
Description |
Filesize |
Language / Country |
|
---|---|---|---|
![]() |
EU-DoC|EU Declaration | 739.4 kB | ML |
![]() |
EU-DoC|EU Material Compliance | 40.2 kB | EN |
![]() |
EU-DoC|EU Material Compliance | 41.7 kB | FR |
![]() |
EU-DoC|EU Material Compliance | 40.9 kB | DE |