Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8702 is not available anymore since 1/1/24.

    The successor types are (can be a little different because of the update): 8742

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8702 - Mass Flow Meter for Gases (MFM)

      Array

    Type Description

    The mass flow meter (MFM) Type 8702 is suited for measuring the mass flow of gases over a big flow range. The thermal MEMS sensor is located directly in the gas stream and therefore reaches very fast response times. Type 8702 can optionally be calibrated for two different gases; the user can switch between these two gases. As electrical interfaces both, analog standard signals and fieldbuses are available. Type 8712 is especially designed for use in harsh environments due to the high protection class.

    • Nominal flow ranges from 0.010 l/min to 80 l/min
    • High accuracy
    • Very fast response times
    • IP 65 protection class
    • Optional: fieldbus interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8702 | Mass flow meter for gases 1.4 MB EN / EU
    DTS Datenblatt Typ 8702 | Massendurchflussmesser für Gase 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual MFC | Digital communication (RS 232 / RS 485) 1.9 MB EN / EU
    MAN Replacement Instructions | Types 8702, 8712 1.2 MB EN / EU
    MAN Accessory Type 8006 8626 8702 8712 | Fieldbus adapter 51.6 kB EN / EU
    MAN Operating Instructions Type 8006 8626 8702 8712 | MFM / MFC 2.6 MB EN / EU
    MAN Austauschanleitung | Typen 8702, 8712 1.2 MB DE / DE
    MAN Használati utasítás |Típus: 8006 / 8702 |Típus: 8626 / 8712 2.4 MB HU / HU
    MAN Instructions de remplacement | Types 8702, 8712 1.2 MB FR / FR
    MAN Manuel supplémentaire MFC | Communication numérique (RS 232/ RS 485) 1.9 MB FR / FR
    MAN Zusatzanleitung MFC | Digitale Kommunikation (RS 232 / RS 485) 1.8 MB DE / DE
    MAN Accessoire Type 8006 8626 8702 8712 | Adaptateur bus de terrain 54.8 kB FR / EU
    MAN Bedienungsanleitung Typ 8006 8626 8702 8712 | MFM / MFC 2.7 MB DE / EU
    MAN Manuel d'utilisation Type 8006 8626 8702 8712 | MFM / MFC 2.7 MB FR / EU
    MAN Zubehör Typ 8006 8626 8702 8712 | Busadapter 54.8 kB DE / EU

    Software

    Description
    Filesize
    Language / Country
    SOW USB-Driver Win 7 - Win 11 A.06 4.2 MB ML
    SOW Initiation Files EDS GSD A.05 204.4 kB ML
    SOW MFC_Driver_DLL (A.16) A.16 6.1 MB ML
    SOW MassFlowCommunicator A.32 27 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE
    ABD MDec|Food|Hygenic 8741-8742 & 870x & 871x decl. 159.1 kB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE