Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8697 - Pneumatic control unit for decentralised automation of process valves ELEMENT

      Array

    Type Description

    The Type 8697 pneumatic control unit is designed for decentralised automation of ELEMENT Type 21xx pneumatic process valves. Mechanical or inductive limit switches record the valve position. The integrated pilot valve controls single-acting actuators. The design of the control unit and the actuator permits an integrated pilot air duct without external piping. As well as the electrical position feedback, the device status is displayed by LEDs on the pneumatic control unit itself. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing in the food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators, the pneumatic actuating system enables spring chamber aeration that avoids actuator chamber contamination from the environment.

    • Compact design
    • Integrated pilot valve with manual override
    • Integrated pilot air duct in the actuator
    • Automatic end position feedback setting
    • With ATEX II cat. 3G/D and cat. 2G/D approval

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8697 | Pneumatic control unit for automation of ELEMENT process valves 1.7 MB EN / EU
    DTS 数据表 8697 型 | 用于 ELEMENT 过程阀离散自动化的气动控制装置 2.1 MB ZH / CN
    DTS Datenblatt Typ 8697 | Pneumatisch betätigte Ansteuerung von ELEMENT-Prozessventilen 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8697 |Devices with approval ATEX and FM 1.7 MB EN / EU
    MAN Operating Instructions Type 8697 | Pneumatic Control Unit 1.1 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 572.9 kB EN / EU
    MAN Type 8697 | Important informations for devices with UL approval 931.3 kB / EU
    MAN 安全手册 | 阀门、定位器 版本– 788.2 kB ZH / CN
    MAN 操作手册 8697 型 | 经过ATEX认证和FM认证的气动控制单元 1.9 MB ZH / CN
    MAN 补充说明书 8697 型 | 具有 ATEX 认证的气动控制装置 1.3 MB ZH / CN
    MAN Bedieningshandleiding Type 8697 | Pneumatische aansturing 3.4 MB NL / NL
    MAN Bedienungsanleitung Typ 8697 | Pneumatische Ansteuerung 1.1 MB DE / DE
    MAN Használati utasítás Típus 8697 | Pneumatikus szabályozóegység 938.4 kB HU / HU
    MAN Instrukcja obsługi Typ 8697 |Pneumatyczna jednostka sterująca 1.5 MB PL / PL
    MAN Istruzioni d’uso Tipo 8697 | Controllo pneumatico 3.8 MB IT / IT
    MAN Manual de instrucciones Tipo 8697 | Control neumático 1.6 MB ES / ES
    MAN Manuel d'utilisation Type 8697 | Unité de commande pneumatique 1.1 MB FR / FR
    MAN Manuel supplémentaire Type 8697 | Appareils avec homologation ATEX et FM 1.7 MB FR / FR
    MAN Zusatzanleitung Typ 8697 | Geräte mit ATEX-Zulassung und FM-Zulassung 1.8 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD ProdCert|Ex 8697 BVS 13 ATEX E 087 X 3 MB EN,DE
    ABD ProdCert|Ex 8697 BVS 13 ATEX E 104 X 5.9 MB EN,DE
    ABD ProdCert|Ex 8697 IECEx BVS 13.0105 X 320.6 kB EN
    ABD ProdCert|Ex 8697 IECEx_BVS 130097X 331.3 kB EN
    ABD ProdCert|Ex CCC Cert, China, 8697 Cat.3 1.2 MB ML
    ABD ProdCert|Ex CCC Certificate,China,8697Ex i 3.7 MB ML
    ABD ProdCert|Ex CoC Cl.I/II/IIID2 CA/US PR08 1.7 MB EN
    ABD EU-DoC|EU Declaration 47.7 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 8690ff Exida FMEDA 767.9 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 107.7 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU
    MISC Flyer Best Practice - Innovative valve interfaces ensure customised productivity in nutrition plant. 1.9 MB EN / GB