Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8695 - Control head for decentralised automation of ELEMENT process valves

    Product Image Type 8695

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The device key 8695 control head is designed for decentralised automation of ELEMENT Type 21xx pneumatic process valves with smaller nominal diameters. The valve position is registered via contact-free, analogue sensor element which automatically detects and saves the valve end position via the Teach function during start-up. The integrated pilot valve controls single or double-acting actuators. The design of the control head and actuator is specially configured for the requirements of hygienic process environments and enables internal pilot air duct routing without external piping. In addition to the electrical position feedback, the device status is shown directly on the control head itself via coloured LEDs. An optional AS-Interface communication interface can be selected. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing in the food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators, the pneumatic actuating system enables spring chamber aeration that avoids actuator chamber contamination from the environment.

    • Contact-free inductive valve position registration (Teach function)
    • Colour illuminated status display
    • Integrated pilot air duct in the actuator
    • AS-Interface, IO-Link, Bürkert system bus (büS)
    • With ATEX II cat. 3G/D approval

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8695 data sheet | control head for automation of ELEMENT process valves 763.7 kB EN / EU
    DTS Type KK01 data sheet | adapterkits for hygienic process valves 7.3 MB EN / EU
    DTS Typ 8695 Datenblatt | Steuerkopf für ELEMENT-Prozessventilen 765.8 kB DE / DE
    DTS Typ KK01 Datenblatt | Adaptersets für hygienische Prozessventile 7.4 MB DE / DE
    DTS 型号 KK01 参数表 | 用于卫生过程阀的适配器套件 TopControl ELEMENT 8692、8693、8694 BASIC 和 8696 BASIC 9.6 MB ZH / CN
    DTS Tipo 8695 |FICHA TÉCNICA |Cabezal de control para la automatización integrada en válvulas 1.8 MB ES / ES
    DTS Type 8695 | Tête de commande pour l’automatisation décentralisée des vannes ELEMENT 798.7 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8690 869X 8798 | Control units with ATEX approval 599.6 kB EN / EU
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948 kB EN / EU
    MAN Additional manual Type 8681 8694 869X 879X | USB Interface for serial communication 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8695 | Control Head 1.6 MB EN / EU
    MAN Operating Instructions Type 8695 | Control Head REV.2 1.8 MB EN / EU
    MAN Operating Instructions Type 8695 | Control Head REV.3 1.7 MB EN / EU
    MAN Quickstart Type 8695 | ContolHead REV.2 943.3 kB EN / EU
    MAN Quickstart Type 8695 | Control Head REV.3 1.5 MB EN / EU
    MAN Quickstart Type 8695 | ControlHead 842.8 kB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 补充说明书 8690 8691 8692 8693 8694 8695 8696 8798 型 | 具有 ATEX 认证和 FM 认证的控制装置 (PR07) 1.8 MB ZH / CN
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955 kB FR / FR
    MAN Manuel supplémentaire Type 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 homologat. ATEX 627.3 kB FR / FR
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 943.9 kB DE / DE
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN Zusatzanleitung Typ 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 ATEX-Zulassung 609.6 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP
    MAN Bedienungsanleitung Typ 8695 | Steuerkopf 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ 8695 | Steuerkopf REV.2 1.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8695 | Steuerkopf REV.3 1.7 MB DE / DE
    MAN Instruções adicionais | Tipo 8690 - 8696, 8798 | AC181 certificado ATEX 1.5 MB PT / BR
    MAN Manuel d'utilisation Type 8695 | Tête de commande 1.7 MB FR / FR
    MAN Manuel d'utilisation Type 8695 | Tête de commande REV.2 1.9 MB FR / FR
    MAN Manuel d'utilisation Type 8695 | Tête de commande REV.3 1.7 MB FR / FR
    MAN Quickstart Typ 8695 | Steuerkopf 828.7 kB DE / DE
    MAN Quickstart Typ 8695 | Steuerkopf REV.2 883.6 kB DE / DE
    MAN Quickstart Typ 8695 | Steuerkopf REV.3 1006.5 kB DE / DE
    MAN Quickstart Typ 8695 | Tête decommande 865.9 kB FR / FR
    MAN Quickstart Type 8695 | Tête de commande REV.2 983.8 kB FR / FR
    MAN Quickstart Type 8695 | Tête de commande REV.3 1.5 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Add-On-Instructions AOI A.02 7.6 MB ML
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.14 2.6 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 38.6 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | ClassA Rev.3 | 8695 290.9 kB EN
    ABD IO-Link | ClassB Rev.2 | 8695 264.2 kB EN
    ABD IO-Link | ClassB Rev.3 | 8695 292.4 kB EN
    ABD ASi | 136801 | 8695 216.3 kB EN
    ABD ASi | 83601 | 8695 391.2 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 95 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU

    My Comparison List