Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8694 - Digital electropneumatic positioner for integrated mounting on process control valves

      Array

    Type Description

    Compact positioner for integrated mounting on pneumatically controlled process control valves. The set-point value setting default occurs via standard signal 4-20 mA and/or via AS interface. A sensor element with contactless function records the valve spindle position. Simple start-up via automatic TUNE function and setting with the aid of DIP switch: sealing threshold, characteristic selection, inversion of direction, manual/automatic operating state switchover, digital input. Additional options available for parametrising using device DTM. A software interface can be used for the linearisation of the operating characteristic with the aid of a freely programmable characteristic, amongst other things. The status indicator functions using LEDs. An analogue position feedback can be optionally integrated.

    • Compact and robust stainless steel design
    • Start-up with automatic TUNE function
    • Contact-free position sensor
    • Integrated pilot air duct in the actuator
    • AS interface, IO-Link or Bürkert system bus (büS)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8694 | Digital electropneumatic positioner 1.1 MB EN / EU
    DTS Data sheet Type KK01 | Adapter kits for hygienic process valves 8 MB EN / EU
    DTS 数据表 KK01 型 | 适配卫生型过程阀的配件 7.8 MB ZH / CN
    DTS Datenblatt Typ KK01 | Adaptersets für hygienische Prozessventile 8 MB DE / DE
    DTS データシート タイプ 8694 | プロセス制御バルブへの一体型取付けのためのデジタル電気空圧式位置コントローラ 9.3 MB JA / JP
    DTS 数据表 8694 型 | 用于安装在过程调节阀上的数字式电气转换定位器 1.5 MB ZH / CN
    DTS Datenblatt Typ 8694 | Digitaler elektropneumatischer Stellungsregler 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8681 8694 869X 879X | USB Interface for serial communication 2 MB EN,FR,DE / EU
    MAN Additional manual Type 8690 869X 8798 | Control units with ATEX approval 1.9 MB EN / EU
    MAN Operating Instructions Type 8694 | Position Top Control Basic REV.2, electropneumatic 5.2 MB EN / EU
    MAN Operating Instructions Type 8694 | Positioner Top Control Basic REV.1, electropneumatic 2.7 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 573.1 kB EN / EU
    MAN Service manual Type 8692 869X | Exchange of an 8630 positioner with an ELEMENT positioner 1.2 MB EN,FR,DE / EU
    MAN Software manual Type 8694 8696 8791 | Positioner - Softwaretool for communication 4.9 MB EN,FR,DE / EU
    MAN Software manual | Type 8920 Bürkert Communicator 948.2 kB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN Type 8694 REV.2 | Important informations for devices with UL approval 2 MB EN / US
    MAN Type 8694 | Important informations for devices with UL approval 921.9 kB US
    MAN ソフトウェアマニュアル タイプ 8920 | Bürkert BürkertコミュニケーターBürkert装置の通信用ソフトウェア 1.3 MB JA / JP
    MAN 安全手册 | 阀门、定位器 版本– 788.4 kB ZH / CN
    MAN 操作手冊 8690 8691 8692 8693 8694 8695 8696 8798 型 | 通過 ATEX 防爆認證和 FM 認證的控制單元(PR07) 1.5 MB ZH / TW
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 补充说明书 8690 8691 8692 8693 8694 8695 8696 8798 型 | 具有 ATEX 认证和 FM 认证的控制装置 (PR07) 1.8 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN 사용 설명서 타입 8694 | Positioner Top Control Basic REV.2REV.2, 전기공압식 포지셔너 5.7 MB KO / KR
    MAN Bedienungsanleitung Typ 8694 | Positioner Top Control Basic REV.1, elektropneumatisch 2.7 MB DE / DE
    MAN Bedienungsanleitung Typ 8694 | Positioner Top Control Basic REV.2, elektropneumatisch 5.5 MB DE / DE
    MAN Betjeningsvejledning Type 8694 REV.2 | Elektropneumatisk stillingsregulator 4.2 MB DA / DK
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instruções adicionais | Tipo 8690 - 8696, 8798 | AC181 certificado ATEX 1.5 MB PT / BR
    MAN Instrukcja obsługi Oprogramowanie | Typ 8920 Oprogramowaniekomunikacyjne do urządzeń 2 MB PL / PL
    MAN Istruzioni d’uso Tipo 8694 | P ositioner Top Control Basic REV.2, elettropneumatico 4.1 MB IT / IT
    MAN Manual de instrucciones Tipo 8694 | Posicionador Top Control Basic REV.1 8.5 MB ES / ES
    MAN Manual de operação Tipo 8694 | Posicionador TopControl Basic REV.2, eletropneumático 3.1 MB PT / BR
    MAN Manuel d'utilisation Type 8694 | Positionneur Top Control Basic REV.1, électropneumatiques 2.7 MB FR / FR
    MAN Manuel d'utilisation Type 8694 | Positionneur Top Control Basic REV.2, électropneumatiques 5 MB FR / FR
    MAN Manuel du logiciel | Type 8920 Bürkert Communicator 955.3 kB FR / FR
    MAN Manuel supplémentaire Type 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 homologat. ATEX 1.9 MB FR / FR
    MAN Návod k obsluze Typ 8694 | Pozicionér Top Control Basic REV.2, elektropneumatický 4.7 MB CS / CZ
    MAN Software-Anleitung | Typ 8920 Bürkert Communicator 944.2 kB DE / DE
    MAN Zusatzanleitung Typ 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 ATEX-Zulassung 1.8 MB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Add-On-Instructions AOI A.02 4.3 MB ML
    SOW Device Description Files A.06 1.8 MB ML
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML
    SOW Positioner DTM Collection 2.0 13.2 MB ML
    SOW Buerkert Communicator for HART 5.4.1 87.7 MB ML
    SOW USB-Driver WIN 7,XP (32,x64) A.01 2.1 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD ProdCert|Ex 8691ff_8798 BVS 14 ATEX E 008X 1.5 MB EN,DE
    ABD ProdCert|Ex 869x_8798 IECEx BVS 14.0009X 322.8 kB EN
    ABD ProdCert|Ex FM CoC Cl1 Div2 US/CA PR07 1.9 MB EN
    ABD EU-DoC|EU Declaration mit Rev.2 ATEX, EMV, ROHS 39.8 kB EN,FR,DE
    ABD ProdCert|Ex CCC Certificate,China,869x8798 3.1 MB ML
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ASi | 137401 | 8694 203.6 kB EN
    ABD ASi | 87301 | 8694 392.4 kB EN
    ABD IO-Link | ClassA Rev.2 | 8694 269 kB EN
    ABD IO-Link | ClassB Rev.2 | 8694 337.9 kB EN

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 8690ff Exida FMEDA 767.9 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 109.2 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU