Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8692 - Digital electropneumatic positioner for integrated mounting on process control valves

      Array

    Type Description

    The compact positioner device Type 8692 is optimised for integrated mounting on the pneumatic actuators in the process valve series Type 23xx/2103 and is specially designed for the requirements of a hygienic process environment. The pilot air duct is integrated into the actuator without external piping. The easy operation and the selection of additional software functions are carried out either on a big graphic display with backlight and keypad or via the COMMUNICATOR. The positioner registers the valve position without deterioration via a contact-free, analogue position sensor. The integrated diagnostics function are used to monitor control valve operating conditions. Valve diagnostic messages via status signals are issued in accordance with NE107 (NAMUR) and recorded as historical entries. The housing is easy to clean and features proven IP protection and chemically resistant materials for use in hygienic processing in the food, beverage and pharmaceutical industries. Combined with Bürkert ELEMENT actuators, the pneumatic actuating system enables spring chamber aeration that avoids actuator chamber contamination from the environment.

    • Compact and robust stainless steel design
    • Easy start-up with automatic X-Tune function
    • Contact-free position sensor
    • Integrated pilot air duct with spring chamber aeration
    • EtherNet/IP, PROFINET, Modbus TCP, PROFIBUS DP-V1 or Bürkert system bus (büS)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8692 | Digital electropneumatic positioner 1.6 MB EN / EU
    DTS Data sheet Type KK01 | Adapter kits for hygienic process valves 8 MB EN / EU
    DTS 数据表 8692 型 | 适用于安装到过程控制阀上的数字式电气转换定位器 1.6 MB ZH / CN
    DTS 数据表 KK01 型 | 适配卫生型过程阀的配件 7.8 MB ZH / CN
    DTS Datenblatt Typ 8692 | Digitaler elektropneumatischer Stellungsregler 1.6 MB DE / DE
    DTS Datenblatt Typ KK01 | Adaptersets für hygienische Prozessventile 8 MB DE / DE
    DTS データシート タイプ 8692 | プロセスコントロールバルブへの一体型取付けのためのデジタル電気空圧式ポジションコントローラ 10.1 MB JA / JP

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8681 8694 869X 879X | USB Interface for serial communication 2 MB EN,FR,DE / EU
    MAN Additional manual Type 8690 869X 8798 | Control units with ATEX approval 1.9 MB EN / EU
    MAN Additional manual Type 8692 8693 | ELECTRICAL CONNECTION 783.6 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8692 8693 | Electropneumatic positioner and process controller 2.8 MB EN / EU
    MAN Operating Instructions Type 8692 8693 | Positioner / Process Controller REV.2 4.3 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 572.9 kB EN / EU
    MAN Service manual Type 8692 869X | Exchange of an 8630 positioner with an ELEMENT positioner 1.2 MB EN,FR,DE / EU
    MAN Software Manual | Communication, cyclic commands, access tobüS objects 821.4 kB EN / EU
    MAN Software manual Type 8644 | Configuration on the PROFIBUS by means of GSD file 3.9 MB EN,FR,DE / EU
    MAN Software manual Type 8692 8693 8792 8793 | Communication positioner / process controller 2.7 MB EN,FR,DE / EU
    MAN Software | Type 8920 | Bürkert Communicator 1.2 MB EN / GB
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN Types 8692/8693 REV.2 | Important informations for devices with UL approval 1.4 MB EN / US
    MAN Types 8692/8693 | Important informations for devices with UL approval 1.2 MB EN / US
    MAN ソフトウェア説明書 | タイプ 8920 | ビュルケルトコミュニケータ 1.4 MB JA / JP
    MAN 取扱説明書 タイプ8692、8693 REV.2ポジショナー / プロセスコントローラ 5.6 MB JA / JP
    MAN 安全手册 | 阀门、定位器 版本– 788.1 kB ZH / CN
    MAN 操作手冊 8690 8691 8692 8693 8694 8695 8696 8798 型 | 通過 ATEX 防爆認證和 FM 認證的控制單元(PR07) 1.5 MB ZH / TW
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 补充说明书 8690 8691 8692 8693 8694 8695 8696 8798 型 | 具有 ATEX 认证和 FM 认证的控制装置 (PR07) 1.8 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN 软件 | 型号 8920 | Bürkert Communicator 1.6 MB ZH / CN
    MAN 작동 지침 타입 8692 8693 | 포지셔너/프로세스 컨트롤러 REV.2 8.2 MB KO / KR
    MAN Bedienungsanleitung Typ 8692 8693 | Elektropneumatischer Positioner und Prozessregler 2.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8692 8693 | Positioner / Prozessregler REV.2 4.4 MB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Instruções adicionais | Tipo 8690 - 8696, 8798 | AC181 certificado ATEX 1.5 MB PT / BR
    MAN Instrukcja obsługi Typ 8692 8693 | Pozycjoner / regulator procesowy 7.9 MB PL / PL
    MAN Instrukcja oprogramowania | Typ 8920 | Bürkert Communicator 1.3 MB PL / PL
    MAN Istruzioni d'uso Tipo 8692, 8693 REV.2 | Posizionatore / Regolatore di processo 8.4 MB IT / IT
    MAN Käyttöohje Tyyppi 8692, 8693 REV.2 | Asennoitin / prosessisäädin 5.3 MB FI / FI
    MAN Manual de instrucciones Modelo 8692, 8693 REV.2 | Posicionador / Regulador de proceso 4.1 MB ES / ES
    MAN Manual de operação Tipo 8692,8693 REV.2 | Posicionador / Controlador de processo 6.1 MB PT / BR
    MAN Manuel d'utilisation Type 8692 8693 | Positionneur / Régulateur de process REV.2 4.7 MB FR / FR
    MAN Manuel d'utilisation Type 8692 8693 | Positionneur et régulateur de process électropneum. 3.2 MB FR / FR
    MAN Manuel du logiciel | communication, commandes cycliques, accès aux objets büS 832.2 kB FR / FR
    MAN Manuel logiciel | Type 8920 |Bürkert Communicator 1.2 MB FR / FR
    MAN Manuel supplémentaire Type 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 homologat. ATEX 1.9 MB FR / FR
    MAN Návod k obsluze Typ 8692, 8693 REV.2 | Pozicionér / procesní regulátor 12.5 MB CS / CZ
    MAN Quickstart Type 8692 8693 | Positioner / Procesregelaar 2.9 MB NL / NL
    MAN Software-Anleitung | Kommunikation, zyklische Befehle ausführen, Zugriff auf büS-Objekte 829.3 kB DE / DE
    MAN Software-Anleitung | Typ 8920| Bürkert Communicator 1.2 MB DE / DE
    MAN Supplément | Guide de câblagebüS/EDIP 3.2 MB FR / FR
    MAN Zusatzanleitung Typ 8690 8691 8692 8693 8694 8695 8696 8798 | AC181 ATEX-Zulassung 1.8 MB DE / DE
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML
    SOW Device Description Files A.18 15.3 MB ML
    SOW Positioner DTM Collection 2.0 13.2 MB ML
    SOW Add-On-Profile AOP A.01 234.1 MB ML
    SOW Buerkert Communicator for HART 5.4.1 87.7 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 35 kB EN,FR,DE
    ABD ProdCert|Ex 8691ff_8798 BVS 14 ATEX E 008X 1.5 MB EN,DE
    ABD ProdCert|Ex 869x_8798 IECEx BVS 14.0009X 322.8 kB EN
    ABD ProdCert|Ex CCC Certificate,China,869x8798 3.1 MB ML
    ABD ProdCert|Ex FM CoC Cl1 Div2 US/CA PR07 1.9 MB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 12147 | 8692 141.8 kB EN
    ABD PROFINET | Z12089 | 8692 106 kB EN

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 8690ff Exida FMEDA 768.2 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 109.5 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU