Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8686 - Control- and feedback head for integrated mounting on Robolux valves Type 2036

      Array

    Type Description

    Feedback Type 8685 and control head Type 8686 are optimized for integrated mounting on pneumatically operated actuators Type 2036 Robolux. The adjustment to the individual actuator size is done through DIP-switches. As compact units the devices contain the complete automation functionality of both individually operated actuator pistons. Depending on the configuration the electrical and visual position feedback is done by non-contact switches and LEDs. Integrated pilot valves control the actuator pistons and AS-interface communication is available. In this way a complete concept for decentralized automation is feasible. The compact body is especially destinguished by its hygienic design, materials beeing chemically resistant against cleaning media and a proven IP protection. In addition the Control Head Type 8686 features an integrated compressed air filter to protect the pilot valve function against particles through the compressed air supply.

    • Compact stainless steel design
    • Contactless valve position registration
    • Coloured illuminated status display
    • Fieldbus AS-Interface (optional)
    • With ATEX II cat. 2G approval

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2036 | Pneumatically operated Robolux multiway diaphragm valve 1.7 MB EN / EU
    DTS Data sheet Type 8685/8686 | Control/Feedback head for integr. mounting on Robolux valves 1.3 MB EN / EU
    DTS データシート タイプ 2036 | Robolux 多方ダイヤフラムバルブ、空圧作動式 3 MB JA / JP
    DTS 数据表 2036 型 | Robolux 多通道组合隔膜阀,气动操作 2 MB ZH / CN
    DTS Datenblatt Typ 2036 | Pneumatisch betätigtes Robolux-Mehrwege-Membranventil 1.7 MB DE / DE
    DTS Datenblatt Typ 8685/8686 | Steuer-/Rückmeldekopf für Robolux-Mehrwege-Membranventile 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8685 8686 | Feedback Head / Control Head Robolux 5.1 MB EN / EU
    MAN Operating Instructions Type 8685 8686 | Feedback head and control head with ATEX approval 4.8 MB EN / EU
    MAN Bedienungsanleitung Typ 8685 8686 | Rückmeldekopf / Steuerkopf Robolux 4.8 MB DE / DE
    MAN Bedienungsanleitung Typ 8685 8686 | Rückmeldekopf und Steuerkopf mit ATEX-Zulassung 4.6 MB DE / DE
    MAN Manuel d'utilisation Type 8685 8686 | Tête de recopie de position / de commande Robolux 5.2 MB FR / FR
    MAN Manuel d'utilisation Type 86858686 | Tête de recopie de position et tête de commande, ATEX 4.9 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.2 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD ProdCert|Ex 8685 8686 IECEx BVS 13.0047X 1.3 MB EN
    ABD ProdCert|Ex 8685ff BVS 13 ATEX E 039 X 2.2 MB EN,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE