Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8683 - Control head for decentralized automation of hygienic process valves

      Array

    Type Description

    The control head Type 8683 offers all functions for modern decentralized automation of pneumatically operated hygienic and aseptic process valves. It features the complete pneumatic control, position monitoring, feedback and diagnostic functions up to bus communication. Thanks to its universal design, the control head Type 8683 can be combined with all commercial butterfly, ball, single-seat and double-seat valves. Regardless of manufacturer and valve series, this enables standardization for a consistent automation solution throughout the plant. Depending on the valve function and automation requirements, different variants of Type 8683 always offer a suitable solution. Approvals according to ATEX, IECEx and FM enable the use in Ex zone 1/21, 2/22 or Class I/II Division I/II. Several automatic teach functions replace any manual adjustments during commissioning. If required, the control head can be started via the teach function even during ongoing processes. For an easy process monitoring on site, the coloured light ring signals the valve position while the diagnostic/NAMUR LED offers additional information such as maintenance requirements or error states. For use in food & beverage as well as pharmaceutical & biotech applications, high requirements for hygienic design, maximum IP protection as well as chemical and mechanical resistance are met for maximum reliability and durability. Types 8682 and 8683 form a device family. For the user, this results in consistency in terms of functions, operating concept, electrical interfaces, optical signalling, digital communication and approval standards. In addition, both types use the same mechanical actuator adaptation.

    • Automatic commissioning
    • Contactless high-resolution valve position monitoring
    • Colour-coded status indicator and diagnostic/NAMUR LED
    • AS-Interface, IO-Link Port Class A/B
    • Approval according to ATEX/IECEx/FM/CCC, Cat. 3GD/2GD, Cl I/II Div I/II

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8683 | Control head for decentralized automation of hygienic process valve 1.4 MB EN / EU
    DTS Data sheet Type KK01 | Adapter kits for hygienic process valves 14.3 MB EN / EU
    DTS 数据表 KK01 型 | 适配卫生型过程阀的配件 7.8 MB ZH / CN
    DTS Datenblatt Typ 8683 | Steuerkopf zur dezentralen Automatisierung von hyg. Prozessventilen 1.4 MB DE / DE
    DTS Datenblatt Typ KK01 | Adaptersets für hygienische Prozessventile 14.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type8683 | Control head 4 MB EN / GB
    MAN Operating Instructions | TypeKK01 | Adapter kits for control heads 8682/8683 759 kB EN / GB
    MAN Bedienungsanleitung | Typ 8683 | Steuerkopf 4.3 MB DE / DE
    MAN Bedienungsanleitung | Typ KK01 | Adaptersets für Steuerköpfe 8682/8683 760.9 kB DE / DE
    MAN Manuel d'utilisation | Type 8683 | Tête de commande 4.1 MB FR / FR
    MAN Manuel d'utilisation | Type KK01 | Kits d'adaptateurs pour têtes de commande 8682/8683 763.8 kB FR / FR

    Software

    Description
    Filesize
    Language / Country
    SOW Buerkert Communicator 8.4.3 519.4 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 36.7 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ASi | 138201 | 8683 189.2 kB ML