Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8653 - AirLINE Field – the valve island – optimised for process automation

    Product Image Type 8653

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The valve island Type 8653 AirLINE Field has been especially developed for applications in process automation. New diagnostic functions can be visualised at the LC display, both in clear text and as symbols. This facilitates assignment of the displayed messages and helps to save time during start-up and maintenance. Furthermore the diagnostic message is also available in the controller. This therefore enables a fast overview of the plant status. The hardware design has been optimised for installation close to the actuator. Thus, an intelligent installation system allows the valve island to be installed in a wide variety of positions. Needless to say, straightforward installation on the DIN rail is also possible. Moreover, key pneumatic functions ensure increased process reliability. For instance, the non-return valves in the exhaust air ducts make sure there is no unplanned actuation due to pressure peaks.

    • Fieldbus interface CANopen, IO-Link or büS (Bürkert System Bus)
    • Easy diagnostics via LC display
    • Process reliability through pneumatic functions
    • Optimised for installation in the field (IP65/67)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8653 data sheet | valve island AirLINE 1.6 MB EN / EU
    DTS データシー | タイプ 8653 | AirLINE Field | — バルブマニフォールド — プロセスオートメーションのための電磁弁ブロック 1.5 MB JA / JP
    DTS Typ 8653 Datenblatt | Ventilinsel AirLINE 1.6 MB DE / DE
    DTS 数据表 | 8653 型 | AirLINE系列现场阀岛AirLINE系列现场阀岛──适用于分散布置的阀岛解决方案 2.2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Software Manual | büS/EDIP 609.5 kB EN / EU
    MAN Operating Instructions Type 8653 | Field module for pneumatic systems 3.8 MB EN / EU
    MAN Quickstart Type 8653 | Field module for pneumatic systems | 5.6 MB EN,FR,DE / EU
    MAN Software Manual | CANopen Network Configuration 759.6 kB EN / EU
    MAN Manual do software | büS/EDIP 3.6 MB PT / BR
    MAN Software-Anleitung | büS/EDIP 628.3 kB DE / DE
    MAN buS/EDIPのための配線ガイド 654.4 kB JA / JP
    MAN Bedienungsanleitung Typ 8653 | Feldmodul für Pneumatik 3.8 MB DE / DE
    MAN Manuel d'utilisation Type 8653| Module de terrain pour système pneumatique 3.8 MB FR / FR
    MAN Software-Anleitung | CANopen Netzwerkkonfiguration 824.1 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Add-On-Instructions AOI A.02 4.2 MB ML
    SOW Buerkert Communicator 7.0.4 547.2 MB ML
    SOW Device Description Files A.05 5.2 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 29.3 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | | 8653 179.3 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer - Electropneumatic valve islands for your automation concept 142.6 kB EN / GB

    My Comparison List