Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8647 - AirLINE SP – electropneumatic automation system

      Array

    Type Description

    The pneumatic valve island Type 8647 AirLINE SP is a modular, electropneumatic automation system consisting of connection and valve modules. It has been especially developed for safe and complete integration into the decentralised peripheral system “SIMATIC ET 200SP” and “SIMATIC ET 200SP HA" from Siemens. Pneumatically operated process valves, pneumatic cylinders or other pneumatic components can be connected to the pneumatic outputs. If the pneumatic components are installed with position feedbacks, the position of the actuated pneumatic components can be displayed on the associated pilot valve. This can save time on start-up and maintenance.

    • Direct connection to the I/O systems SIMATIC ET 200SP and SIMATIC ET 200SP HA
    • Integration in Siemens PCS7 possible
    • Siemens Product Partner for SIMATIC Automation Systems
    • Easy diagnostics by LC display
    • Safety-related shut-off of valves possible

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8647 | AirLINE SP electropneumatic automation system 4.2 MB EN / EU
    DTS 数据表 8647 型 | AirLINE SP—电动气动自动化系统 10.2 MB ZH / CN
    DTS Datenblatt Typ 8647 | AirLINESP Elektropneumatisches Automatisierungssystem 4.2 MB DE / DE
    DTS Ficha de dados Tipo 8647 | AirLINE SP – Sistema de automação eletropneumático 2.9 MB PT / BR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8647 RE V.2 | ATEX and IECEx approval 917.9 kB EN / EU
    MAN Additional manual Type 8647 REV.1 | ATEX and IECEx approval 848.2 kB EN / EU
    MAN Additional manual Type MP18 AirLINE Quick | ATEX approval 1.3 MB EN / EU
    MAN Conversion Instructions Type SVVI | Installation of modulesof valve island 4.5 MB EN / EU
    MAN Manual AirLINE SP Type 8647 9.9 MB EN / EU
    MAN Type 8647 | Important informations for devices with UL approval 948.9 kB EN / EU
    MAN Additional manual Type 8640 8644 | AirLINE Quick, Assignment of the pneumatic connections 561.7 kB EN,FR,DE / EU
    MAN 快速入門 Type 8647 | 閥組 AirLINE SP 包含與分佈式 I/O 模組系統 SIMATIC ET 200SP 和 SIMATIC ET 200SP HA 4.6 MB ZH / TW
    MAN 补充说明书 8647 型 REV.1 | ATEX, IECEx 1.4 MB ZH / CN
    MAN 补充说明书 8647 型 V2 版本 | | ATEX 和 IECEx 认证 1.2 MB ZH / CN
    MAN 附加手冊 Type 8647 REV.2 | ATEX IECEx 1.2 MB ZH / TW
    MAN Bedienungsanleitung Typ 8647 | Ventilblock AirLINE SP mit Schnittstelle SIMATIC ET 200SP 9.9 MB DE / DE
    MAN Instructions de transformation type SVVI | Montage du module des types d’îlots de distribu 4.6 MB FR / FR
    MAN Manuel AirLINE SP Type 8647 9.6 MB FR / FR
    MAN Manuel supplémentaire Type 8647 REV.1 | certification ATEX et IECEx 830.8 kB FR / FR
    MAN Manuel supplémentaire Type 8647 REV.2 | certification ATEX et IECEX 934.9 kB FR / FR
    MAN Manuel supplémentaire Type MP18 AirLINE Quick | homologation ATEX 1.3 MB FR / FR
    MAN Umbauanleitung Typ SVVI | Montage der Module der Ventilinseltypen 8640, 8644 und 8647 4.5 MB DE / DE
    MAN Zusatzanleitung Typ 8647 REV.1 | ATEX-, IECEx-Zulassung 815.8 kB DE / DE
    MAN Zusatzanleitung Typ 8647 REV.2 | ATEX-, IECEx-Zulassung 910.2 kB DE / DE
    MAN Zusatzanleitung Typ MP18 AirLINE Quick | ATEX-Zulassung 1.3 MB DE / DE
    MAN 使用说明 8647 型 | 阀块 AirLINE SP 14.1 MB ZH / CN
    MAN Instrukcja obsługi Typ 8647 |Blok zaworowy AirLINE SP z interfejsem SIMATIC ET 200SP 13.6 MB PL / PL
    MAN Manual de Operação Tipo 8647 | Bloco de válvulas AirLINE SP 10.5 MB PT / BR
    MAN Quickstart Tipo 8647 | AirLINE SP Bloco de válvulas AirLINESP com interface 4.4 MB PT / BR

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files - 3.2 kB ML
    SOW Install.Files PCS7 - 10.4 MB ML
    SOW Install.Files STEP7 Classic - 370.1 kB ML
    SOW Install.Files STEP7 TIA Portal - 34.3 MB ML
    SOW Firmware 8647 A.01 3.4 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 41.2 kB EN,FR,DE
    ABD ProdCert|Ex 8647 BVS 18 ATEX E 078 X 3.1 MB EN,DE
    ABD ProdCert|Ex 8647 IECEx BVS 18.0068X 438.2 kB EN
    ABD ProdCert|Ex CCC Certificate, China, 8647 1.2 MB ML
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC For stable transport of bulk materials 620.3 kB EN / EU
    MISC Onepager conversion type 8647 REV.1 » REV.2 (comparison) 577.3 kB EN / EU
    MISC The new valve island AirLine SP Type 8647 is compatible with Siemens SIMATIC ET 200SP HA 2 MB EN / US
    MISC The new valve island is compatible with Siemens SIMATIC ET 200SP 154.6 kB EN / US