Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8640 - Modular valve island for pneumatics

      Array

    Type Description

    The Type 8640 valve unit system is designed to solve diverse and complex control problems due to its systematic modular construction and combination of pneumatic and electrical interfaces. By putting together a row of pneumatic modules with different numbers of valves, 2 to 24 valve functionalities may be realized on one valve unit. Electrical connectivity is achieved by either fieldbus interfaces, common connection (parallel connection technique) or multipin interfaces. The valves allow different applications to be covered. Bodies and connection modules are made of high-quality plastic (polyamide) and are easy to assemble by means of the built-in snap connectors.

    • Compact design
    • Modular configuration
    • Higher flexibility in control cabinet due to AirLINE Quick
    • Simple exchange of valves (with option “P-shut-off” – also possible during operation)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8640 | Modular pneumatic valve island for AirLINE and AirLINE Quick 6.7 MB EN / EU
    DTS Datenblatt Typ 8640 | Modulare Ventilinseln für AirLINE und Pneumatik 6.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 8640 8644 | AirLINE Quick, Assignment of the pneumatic connections 561.1 kB EN,FR,DE / EU
    MAN Conversion Instructions Type SVVI | Installation of modulesof valve island 4.5 MB EN / EU
    MAN Operating Instructions Type 8640 | Mod. valve island for pneu., 11mm, valve 6510/6511 1.9 MB EN / EU
    MAN Operating Instructions Type 8640 | Mod. valve island for pneu., width per station 11/16 mm 11 MB EN / EU
    MAN Operating instructions Type 8640 | Mod. valve island for pneu. with width per station 19mm 1.6 MB EN / EU
    MAN Operating instructions Type 8640 | Mod. valve island for pneu. with width per station 33mm 2.7 MB EN / EU
    MAN Service manual Type 8640 8644 | AirLINE Quick dummy plate 371 kB EN,FR,DE / EU
    MAN Software manual Type 8644 | Configuration on the PROFIBUS by means of GSD file 3.9 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8640 | Mod. Ventilinsel f. Pneum. 11 mm, mit Ventiltyp 6510/6511 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ 8640 | Modulare Ventilinsel für Pneumatik mit Anreihmaß 11/16 mm 11.1 MB DE / DE
    MAN Bedienungsanleitung Typ 8640 | Modulare Ventilinsel für Pneumatik mit Anreihmaß 19 mm 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ 8640 | Modulare Ventilinsel für Pneumatik mit Anreihmaß 33 mm 2.7 MB DE / DE
    MAN Betjeningsveiledning Type 8640 | AirLINE Modulær ventilterminal for pneumatikk 7.1 MB NO / NO
    MAN Instructions de transformation type SVVI | Montage du module des types d’îlots de distribu 4.6 MB FR / FR
    MAN Instrukcja obsługi Typ 8640 |AirLINE Modułowa wyspa zaworowa do instalacji pneumatycznych 7.1 MB PL / PL
    MAN Manuel d’utilisation Type 8640 | Îlot de distributeurs modul. jonction 19 mm 1.6 MB FR / FR
    MAN Manuel d’utilisation Type 8640 | Îlot de distributeurs modul. jonction 33 mm 2.7 MB FR / FR
    MAN Manuel d'utilisation Type 8640 | Îlot de distributeurs modul. jonction 11/16 mm 11 MB FR / FR
    MAN Manuel d'utilisation Type 8640 | Îlot de distributeurs, 11 mm, avec valve 6510/6511 1.9 MB FR / FR
    MAN Umbauanleitung Typ SVVI | Montage der Module der Ventilinseltypen 8640, 8644 und 8647 4.5 MB DE / DE
    MAN Zusatzanleitung Typ MP18 AirLINE Quick | ATEX-Zulassung 1.3 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.5 520.6 MB ML
    SOW Device Description Files REV.1 A.02.01 34.9 kB ML
    SOW Device Description Files REV.2 A.02 966.2 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.3 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD EtherNet/IP | 11769 | 8640 606.1 kB EN
    ABD PROFINET | Z12383 | 8640 316.8 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Innovative automation system in Hygienic Design enclosure 5.1 MB EN / GB
    MISC Monitoring of Reverse Osmosis Systems 1.7 MB EN / EU