Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8620 is not available anymore.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8620 - mxCONTROL Multifunction Controller

      Array

    Type Description

    The mxCONTROL multifunction controller, is a microprocessor controller designed to automate the control of process variables within a water treatment system (e.g. boiler, cooling tower or Reverse Osmosis system). Sophisticated electronics and state of the art control algorithms ensure that optimum process control is maintained at all times, with minimal operator intervention. The controller is capable of processing numerous combinations of analog and digital in- and outputs. Combined with an easy to read large graphic display backlight in three languages, F, G, E. Other languages on demand. The controller is highly software based. It can easily be confi gured/parameterized using a PC tool and SD card or USB interface. Alternatively, the optional Ethernet interface can be used to confi gure and to parameterize the controller. Local manual parameterizing of the controller can also be achieved via the five soft-touch keys. The controller is delivered with the SD Card containing sample confi guration fi les and Instruction Manuals. There are 3 levels of Man-machine interface. Open access, Operator Only Access, Specialist Access.

    • Data and event logging
    • One controller hardware with dozens of configuration possibilities quickly downloaded via SD card (supplied) or via USB interface
    • Ethernet or modem communication with email or call event notification & numerous input/output control signals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8620 data sheet | mxCONTROL multifunction controller 1.3 MB EN / EU
    DTS Typ 8620 Datenblatt | mxCONTROL-Multifunktionsregler 1.3 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8620 | mxCONTROL Multifunction Controller 5 MB EN / EU
    MAN manuel utilisateur 8620 3.7 MB
    MAN Bedienungsanleitung Typ 8620 | mxCONTROL Multifunktionsregler 5.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PcTool 8620 mxCONTROL C.00 20.7 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 246 kB ML
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Multifunction Control 709 kB EN / EU