Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8611 - eCONTROL - Universal controller

    Product Image Type 8611

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Thanks to its compact design, the universal 8611 controller is especially designed for compact control system applications. It is compatible and tested with all Bürkert proportional valves and sensors and can be connected with every non-Bürkert Control valve by standard signal (4…20 mA, 0…10 V or PWM-output). The Proportional & Integral (PI) process controller is equipped with many additional functions. The process value feedback can be supplied as one of three analogue inputs; a standard signal (4…20 mA/0…10 V), frequency or RTD signal; directly to the universal controller. The process switching points can be set via a 4…20 mA or 0…10 V signal or with the keypad. For temperature specific control, it is possible to set a cascade structure with both temperature and flow as inputs. Thanks to the proportional control capabilities, a wide range of control functions can be performed in a variety of liquids and gas mediums.

    • Continuous, 2-point, 3-point and On/Off control
    • Ratio control function
    • Sensor inputs (4-20 mA, 0-10 V, frequency, RTD)
    • Control of proportional, process and motor valves
    • Bürkert proportional valves and flow meters are memorized

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8611 data sheet | universal controller eCONTROL 1.8 MB EN / EU
    DTS 数据表8611 型eCONTROL – 通用控制器 2.4 MB ZH / CN
    DTS Typ 8611 Datenblatt | Universal-Prozessregler eCONTROL 1.8 MB DE / DE
    DTS Type 8611 fiche technique | Régulateur universel de processeCONTROL 1.8 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Supplement Type 8605 2836 2861 2863 2865 2871 2873 2875 6024 6223 | PWM frequencies 69.3 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8611 | from software version B02 3.3 MB EN / EU
    MAN 使用说明 8611 型 | eCONTROL过程控制器和比例控制器 17 MB ZH / CN
    MAN 取扱説明書 タイプ 8611 eCONTROLプロセスコントローラとレシオコントローラ | (ソフトウェアバージョンB02より有効) 15.6 MB JA / JP
    MAN Bedienungsanleitung Typ 8611 | ab Softwareversion B02 3.3 MB DE / DE
    MAN Manual de usuario Tipo 8611 | eCONTROL - Regulador universal 1.7 MB ES / ES
    MAN Manuel d'utilisation Type 8611 | À partir de la version logicielle B02 3.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.6 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Compact Versatility for universal process control applications. 188.3 kB EN / EU

    My Comparison List