Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8418 - RTD temperature sensor with IO-Link interface

      Array

    Type Description

    The temperature sensor is used for measuring and monitoring the temperature. The impact of the temperature on a resistance thermometer generates a signal which is amplified, digitised and processed. Instead of an analogue output, this device offers a digital interface IO-Link. This allows bidirectional data transfer with any IO-Link master. Data access occurs via the available standardised IODD. The IO-Link corresponds to the specification version 1.1. The bidirectional communication is used to read process data, parameters, diagnostic information and status messages as well as to set parameters. The two green LEDs are permanently lit as soon as power is supplied to the device. Once an IO-Link connection has been established, the LEDs flash. The switching behaviour and the switching thresholds of the digital outputs (max. 2; “PNP” or “NPN”) can - like many other parameters - be individually configured.

    • Single resistance thermometer Type Pt1000
    • Process connections: G ½", clamp DN 10/20 according to DIN 32676
    • Temperature measurement range: - 50…+ 150 °C
    • Available switching functions: PNP or NPN
    • Access to measured value, device status and settings via IO-Link interface, very easy sensor replacement

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8418 | RTD temperature sensor with IO-Link interface 652.4 kB EN / EU
    DTS データシート タイプ 8418 | RTD温度センサー、IO-Linkインターフェース付き 1.4 MB JA / JP
    DTS Datenblatt Typ 8418 | RTD temperature sensor with IO-Link interface 653 kB DE / DE
    DTS Fiche technique Type 8418 | Capteur de température RTD avec interface IO-Link 654.8 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8418 | Temperature sensor with IO-Link communication 707.7 kB EN / EU
    MAN Bedienunsanleitung Typ 8418 |Temperatursensor mit IO-Link-Kommunikation 709.5 kB DE / DE
    MAN Manuel d'utilisation type 8418 | Capteur de température avec communication IO-Link 715.1 kB FR / FR

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 827.7 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | | 8418 264 kB EN