Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8412 - RTD temperature sensor with CANopen interface

      Array

    Type Description

    Resistance thermometers are the preferred choice for measuring the temperature of liquids and gases. The design offers reliable tightness under negative and positive pressure. The measuring insert is equipped with a Pt1000 temperature sensor according to DIN EN 60751, Class A. The measured temperature value is digitised, linearised and made available via the CANopen digital communication interface (CAN slave) for further processing. Instead of an analogue output, this device offers the ­CANopen digital interface. This allows bidirectional data transfer, e.g. with a CAN/Ethernet gateway or directly to a PLC that is equipped with a CAN interface. CAN devices can also be connected to the Bürkert büS digital communication interface. A driver used for data exchange and settings of the 8412 is integrated in the Bürkert PC tool Communicator. Several useful auxiliary functions have been implemented through the DS 404 device profile.

    • Single resistance thermometer Type Pt1000
    • Process connections: G ½" or NPT ½"
    • Temperature measuring range: - 50…+ 150 °C
    • Limit value monitoring function
    • Access to measured value, device status and settings via the CANopen interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8412 | RTD temperature probe with CANopen output 821.3 kB EN / EU
    DTS Datenblatt Typ 8412 | RTD-Temperatursensor mit CANopen-Ausgang 822 kB DE / DE
    DTS Fiche technique Type 8412 | Capteur de température RTD avec sortie CANopen 821.6 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8412 | RTD temperature probe with CANopen communication 533.3 kB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 取扱説明書 タイプ8412 | 測温抵抗体(RTD) CANopen出力仕様 2.2 MB JA / JP
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung Typ 8412 |Widerstandsthermometer mit CANopen-Kommunikation 472 kB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Manuel d'utilisation type 8412 | Sonde de température avec communication CANopen 494.9 kB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.5 520.6 MB ML
    SOW Device Description Files A.02 726.7 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE