Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8400 is not available anymore since 1/1/25.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8400 - Screw-in temperature threshold detector/transmitter with display

      Array

    Type Description

    This intelligent threshold detector/transmitter with an extra large display is specifically designed to monitor limit values or an ON/OFF or continuous control loop. Two variants are available: the Type 8400 Compact and Type 8400 for wall mounting. The wall-mounted variant must be inserted into a holder previously mounted on a wall, and it must be associated with a remote temperature sensor. The switching points can be programmed with keys directly in the display or optionally with a 4...20 mA standard signal input from an external PLC. As an option, the process value can additionally be transmitted to the PLC (with a 4...20 mA signal). The connection of the Type 8400 to the process in the piping is made using standard T-fittings with standard connections (G ½).

    • Indication, monitoring, transmitting and On/Off control in one device
    • Extra large display
    • Menu-guided parametrisation
    • Complete control loop with external setpoint

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8400 data sheet | screw-in temperature sensor/switch with display 1.2 MB EN / EU
    DTS 数据表 8400 型 | 螺纹的温度阈值检测器 9.4 MB ZH / CN
    DTS Typ 8400 Datenblatt | Temperatursensor/-schalter 1.2 MB DE / DE
    DTS Type 8400 fiche technique | Capteur/détecteur de température 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8400 | Temperature threshold detector or transmitter 3.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8400 | Wall-mounted temperaturethreshold detector 2.3 MB EN,FR,DE / EU
    MAN Supplement Type 8400 | External setpoint and process value 377.6 kB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8400 | Medidor de temperatura Pt100con display 970.4 kB ES / ES

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE