Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8325 - Pressure transmitter for general applications, 0…25 bar

    Product Image Type 8325

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    This pressure transmitter is designed to cover the majority of industrial applications in the field of pressure measurement technology. High accuracy, compact design, robust construction and flexibility make the transmitter suitable for various measurement tasks. All wetted parts are made of stainless steel and completely welded. Internal seal elements, which restrict the choice of measuring materials, are excluded. Many other pressure ranges available, 0.125 % accuracy, other output signals, other electrical connections, other process connections, on request.

    • Available with hygienic flush-mounted diaphragm
    • Housing and wetted parts in corrosion-resistant stainless steel
    • Standard signal 4…20 mA for connection to automation systems
    • Plug for quick installation and service
    • Many pressure ranges available

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8325 data sheet | pressure transmitter 1.2 MB EN / EU
    DTS Typ 8325 Datenblatt | Drucktransmitter 1.2 MB DE / DE
    DTS Type 8325 fiche technique | Instrument de mesure de pression 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8325 | Pressure transmitter 480.6 kB EN / EU
    MAN Bedienungsanleitung Typ 8325 | Drucktransmitter 487.5 kB DE / EU
    MAN Manuel d'utilisation type 8325 | Transmetteur de pression 489.9 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List