Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8318 - Pressure transmitter with IO-Link interface

      Array

    Type Description

    The pressure transmitter measures and monitors relative pressure in liquids and gases. On request, the device is also available for absolute pressure measurement. The effect of the pressure on the sensor element generates a signal which is amplified, digitised and processed. Instead of an analogue output, this device offers a digital interface IO-Link. This interface allows bidirectional data transfer with any IO-Link master. Data access occurs through the available standardised IO Device Description (IODD). The IO-Link corresponds to the specification version 1.1. The bidirectional communication is used to read process data, parameters, diagnostic information and status messages as well as to set parameters. The two green LEDs are permanently lit as soon as power is supplied to the device. Once an IO-Link connection has been established, the LEDs flash. The switching behaviour and the switching thresholds of the digital outputs (maximum of 2, “PNP” or “NPN”) can, like many other parameters, be individually configured.

    • Metallic thin film strain gauges measuring principle
    • Process connections: G, NPT in ¼, G ¾ with hygienic flush diaphragm or clamp according to DIN 32676
    • Measuring ranges for relative pressure from - 0.4…+ 0.4 bar up to - 1…+ 12.0 bar
    • Available switching functions: PNP or NPN
    • Access to measured value, device status and settings through IO-Link interface, very easy sensor replacement

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8318 | Pressure sensor with IO-Link 555.3 kB EN / EU
    DTS データシート タイプ 8318 | IO-Linkインターフェース付き圧力トランスミッタ 1.4 MB JA / JP
    DTS Datenblatt Typ 8318 | Drucksensor mit IO-Link 555.9 kB DE / DE
    DTS Fiche technique Type 8318 | Capteur de pression avec IO-Link 583.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8318 | Pressure sensor with IO-Link communication 608.9 kB EN / EU
    MAN Bedienungsanleitung Typ 8318 | Drucksensor mit IO-Link-Kommunikation 611.1 kB DE / DE
    MAN Manuel d'utilisation type 8318 | Capteur de pression avec communication IO-Link 617.5 kB FR / FR

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.02 9.5 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | | 8318 261.5 kB EN