Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8316 - Pressure measuring device

    Product Image Type 8316

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The compact Type 8316 pressure measuring device meets the highest requirements with regard to mechanical loading, EMC characteristics and operational reliability. It is particularly suitable for demanding industrial applications. For aggressive media where stainless steel is not resistant, process connections in PVDF are available.

    • Ceramic/thick film measuring cell
    • 2-wire version for 4...20 mA output
    • Compact, stable construction for the highest operational reliability

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8316 data sheet | pressure transmitter 822.4 kB EN / EU
    DTS Type 8316 fiche technique | Instrument de mesure de pression 817.6 kB FR
    DTS KARTA CHARAKTERYSTYKI | Typ 8316 | Ciśnieniomierz 876.7 kB PL / PL
    DTS Typ 8316 Datenblatt | Druckmessgerät 832.7 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Manuel d'utilisation type 8316 | Transmetteur de pression 903.1 kB EU
    MAN Operating Instructions Type 8316 | Pressure transmitter 947.2 kB EN / EU
    MAN Bedienungsanleitung Typ 8316 | Drucktransmitter 899 kB DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.2 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List