Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8312 - Pressure transmitter with CANopen interface

      Array

    Type Description

    The device Type 8312 is used for measuring relative pressures (or absolute pressures, on request) in liquid and gaseous media. The pressure transmitter is available with either a metallic thin-film strain gauge or a ceramic thick-film strain gauge. As a result, the specifications of the device depend on the type of technology it is equipped with. The main differences are: the pressure measurement ranges available, fluid temperature limitations, the types and sizes of process connections available, the presence or absence of a process connection seal and the availability of the flush diaphragm option. The device digitises the pressure value and makes it available through the CANopen digital communication interface (CAN slave). Indeed, instead of an analogue output, this device offers a digital CANopen interface. This allows bidirectional data transfer, e.g. with a CAN/Ethernet gateway, or directly to the PLC that is itself equipped with a CAN interface. CAN devices can also be connected to the Bürkert digital communication interface büS. A driver used for data exchange and settings of the Type 8312 is integrated in the PC tool Bürkert Communicator, which is available on our website. Several useful additional functions have been implemented through the DS 404 device profile.

    • Ceramic thick film or metallic thin film strain gauge measuring principles
    • Process connections: G, NPT in ¼" or G ¾" (with hygienic flush diaphragm) or 1½" clamp
    • Linearised and temperature-compensated measuring ranges from - 1…5 bar or 0…0.25 bar to 0…16 bar selectable, relative pressure
    • Media temperature range depends on the measuring principle: - 20…+ 85 °C (ceramic), - 40…+ 125 °C (metallic)
    • Access to measured value, device status and settings via the CANopen interface

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8312 | Pressure transmitter with CANopen output 984 kB EN / EU
    DTS Datenblatt Typ 8312 | Drucktransmitter mit CANopen-Ausgang 986.5 kB DE / DE
    DTS Fiche technique Type 8312 | Transmetteur de pression avec sortie CANopen 1001.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8312 | Pressure measuring device with CANopen communication 568 kB EN / EU
    MAN Supplement | Cabling guide büS/EDIP 3.2 MB EN / GB
    MAN 补充文件 | büS/EDIP 接线指南 3.4 MB ZH / CN
    MAN 補足説明書 | buS/EDIP ケーブルガイド 3.4 MB JA / JP
    MAN Bedienungsanleitung Typ 8312 | Druckmessgerät mit CANopen-Kommunikation 527.2 kB DE / DE
    MAN Complemento | Guia de cabeamento büS/EDIP 3.2 MB PT / BR
    MAN Manuel d'utilisation type 8312 | Appareil de mesure de pression avec communication CANopen 510.4 kB FR / FR
    MAN Zusatzanleitung | Verkabelungsleitfaden büS/EDIP 3.2 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW PACTware 6.2.0020 320.1 MB ML
    SOW Buerkert Communicator 8.3.5 520.6 MB ML
    SOW Device Description Files A.02 760.3 kB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE