Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8311 is not available anymore since 1/1/25.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8311 - Pressure measuring device / Switch

      Array

    Type Description

    This intelligent mini transmitter/switch with an extra-large display is specially designed to switch alarms and to establish a monitoring system or an On/Off control loop. The switching points can be programmed with the three-key keypad under the display. In addition, the process value can be transmitted to the PLC (4…20 mA). The connection to the process in the piping is made using standard fittings (G ½", NPT ½", Rc ½").

    • Indication, monitoring, transmitting and continuous or On/Off control in one device
    • Output signal 4…20 mA, 2-wire for continuous control
    • Transistor or relay outputs for On/Off control or alarm function

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8311 data sheet | compact pressure transmitter/switch 782.9 kB EN / EU
    DTS Typ 8311 Datenblatt | kompakten Transmitter/On-/Off-Schalter 807 kB DE / DE
    DTS Type 8311 fiche technique | Instrument de mesure/détecteur de pression numérique 799.3 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8311 | Pressure controller 1.7 MB EN / EU
    MAN Operating Instructions Type 8311 | Pressure transmitter 2.4 MB EN / EU
    MAN Bedienungsanleitung Typ 8311 | Druck-Kontroller 1.7 MB DE / DE
    MAN Bedienungsanleitung Typ 8311 | Druck-Transmitter 2.4 MB DE / DE
    MAN Manual de usuario Tipo 8311 | Transmisor de presión, presostato 1.1 MB ES / ES
    MAN Manuel d'utilisation Type 8311 | Contrôleur de pression 1.7 MB FR / FR
    MAN Manuel d'utilisation Type 8311 | Transmetteur de pression 2.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE