Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8285 is not available anymore since 6/30/17.

    The successor types are (can be a little different because of the update): 8619

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8285 - Modular analysis transmitter for pH, ORP, conductivity measurement

      Array

    Type Description

    The 8285 modular process analysis system is designed to measure and process liquid analysisparameters. The base unit contents the power supply, signal outputs, binary inputs and the front with graphic display with backlighting. Three slots are available, which depending onthe applications can be occupied with modules for pH, conductivity or also with a module with additional outputs. The hygienic, polished stainless steel enclosure version allows application in the field of bio technology, food processing, and in the pharmaceutical industry. Further applications in thechemical industry, environmental engineering, water and waste-water treatment, and for application in power plants are also possible.

    • High flexibility provided by modular concept for several measuring parameters
    • Outstanding features for highly demanding applications
    • Simple and intuitive user interface supported by a large high-resolution graphic display

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8285 data sheet | modular analysis transmitter for pH/ORP/conductivity measurement 513.4 kB EN / EU
    DTS Typ 8285 Datenblatt | modularen pH/ORP/Leitfähigkeit-Analysetransmitter 2.4 MB DE / DE
    DTS Type 8285 fiches techniques |Transmetteur d'analyse modulaire pour pH, ORP, conductivité 522.7 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8285 | Conductivity module 7 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8285 | Modular analysis transmitter for pH, ORP, … 11.8 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8285 | Optional features 3.8 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8285 | Temperature, pH and redox module 8.9 MB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE