Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8232 - Chlorine sensor

      Array

    Type Description

    The Type 8232 from Bürkert is an electrochemical sensor for measuring the free or total chlorine content of an inorganic source (chlorine gas, sodium hypochlorite solution, ...). The sensor is available in four variants: • The “Trace” sensor (zero chlorine) equipped with three electrodes is suitable for measuring very low concentrations of free chlorine. The diaphragm of this sensor is protected against biofouling and can therefore work for up to four weeks in water without chlorine. It has a voltage output on a 5-pin M12 circular male connector. • The sensor with three electrodes for free chlorine offers greatly reduced pH dependency. The sensor has a current output on a 5-pin M12 circular male connector and is designed for applications in swimming pool, drinking or sea water. The liquid must contain a minimum chlorine concentration (≥ 0.1 ppm). • The sensor with two electrodes for free chlorine delivers a current output on a 5-pin M12 circular male connector. This sensor is designed for use with swimming pool, drinking or process water. The fluid being measured must not contain any cleaning agents (e.g. surfactants) or abrasive particles. The pH value must be kept at a constant level. The fluid must contain a minimum chlorine concentration (≥ 0.1 ppm). • The sensor with three electrodes for total chlorine offers greatly reduced pH dependency. The sensor has a current output on a 5-pin M12 circular male connector and is suitable for applications in swimming pools, drinking or sea water, and brine. It measures total chlorine = free chlorine + combined chlorine.

    • Sensor “Trace” with three electrodes for measuring the free chlorine at low concentrations
    • Sensor with three electrodes and greatly reduced pH dependency for measuring the free chlorine
    • Sensor with two electrodes for measuring the free chlorine for standard applications at a constant pH value
    • Sensor with three electrodes and greatly reduced pH dependency for measuring the total chlorine

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8232 | Chlorine sensor 1.4 MB EN / EU
    DTS Datenblatt Typ 8232 | Chlorsensor 1.4 MB DE / DE
    DTS Fiche technique Type 8232 | Capteur de chlore 1.4 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8232 | Electrochemical chlorinesensor 383.4 kB EN / EU
    MAN Bedienungsanleitung Typ 8232 | Elektroschemischer Chlorsensor 389.9 kB DE / EU
    MAN Manuel d'utilisation Type 8232 | Capteur de chlore électrochimique 392.4 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 29.2 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE