Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8228 - Inductive conductivity meter, ELEMENT Design

      Array

    Type Description

    The Bürkert inductive Type 8228 conductivity meter is used in many industrial processes where measurements are required in aggressive or concentrated media such as acids, alkalis or liquids with high salt contents and a wide measuring range. This can concern applications like cooling water monitoring (i.e. dilution control), industrial water treatment or the preparation and identification of cleaning liquids, for example in CIP (Cleaning in Place) processes. The device Type 8228 is available in two variants. The first one, the so-called ELEMENT standard is proposed either with two adjustable outputs (one digital and one analogue output) or with four adjustable outputs (two digital and two analogue outputs) and can be equipped with a display. The display is only necessary for start-up, configuration (e.g. measuring range, units, calibration, thresholds) or as a display of process values. The second variant, the so-called ELEMENT neutrino is a device without display, with a digital communication mode that can communicate either in IO-Link or in büS (Bürkert system bus based on CANopen). Both variants are available with a process connections either via a G 2 union nut for installation into a fitting Type S020 which is connected to the process, or via a clamp 2" according to ASME BPE (clamp 1.5" on request) for CIP applications.

    • Perfect for concentrated liquids and wide conductivity ranges
    • Pre-parameterized variants available for direct start-up
    • Measuring device for direct connection to the control level (PLC) via analogue 4…20 mA signal or digital IO-Link or Bürkert system bus (büS)/CANopen communication
    • Simulation of process values for diagnostics
    • Variants of the sensor available in PP, PVDF or PEEK

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8228 | Inductive conductivity meter 3.1 MB EN / EU
    DTS Data sheet Type S020 | Insertion fitting for flow or analytical measurement 2.3 MB EN / EU
    DTS データシート タイプ 8228 | 誘導性導電率計、ELEMENTデザイン 3.3 MB JA / JP
    DTS 数据表 8228 型 | 感应式电导率变送器,ELEMENT 设计 3.5 MB ZH / CN
    DTS Datenblatt Typ 8228 | Induktives Leitfähigkeitsmessgerät 3.1 MB DE / DE
    DTS Datenblatt Typ S020 | Insertion-Fitting für Durchfluss-/Analysemessungen 2.4 MB DE / DE
    DTS Fiche technique Type 8228 | Conductivimètre inductif 3.1 MB FR / FR
    DTS Fiche technique Type S020 | Raccord Insertion pour les mesures de débit ou d'analyse 2.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 788.9 kB EN / EU
    MAN Operating Instructions Type 8228 ELEMENT neutrino IO-Link büS | Conductivity meter 2.2 MB EN / EU
    MAN Operating Instructions Type 8228 ELEMENT | Inductive conductivity meter 3.2 MB EN / EU
    MAN 使用说明书 型号 8228 | 感应式电导率变送器 3.4 MB ZH / CN
    MAN 取扱説明書 タイプ 8228 ELEMENT | 誘導性導電率計 3.5 MB JA / JP
    MAN 操作手冊 Type 8228 | 磁感式導電度計 3.4 MB ZH / TW
    MAN 사용 설명서 타입 8228 ELEMENT | 유도식 전도도계 2.8 MB KO / KR
    MAN Accessoire Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Module d'affichage 789.1 kB FR / FR
    MAN Bedienungsanleitung Typ 8228 ELEMENT neutrino IO-Link büS |Leitfähigkeits-Messgerät 2.2 MB DE / DE
    MAN Bedienungsanleitung Typ 8228 ELEMENT | Induktives Leitfähigkeitsmessgerät 3.3 MB DE / DE
    MAN Kullanım Talimatları Tip 8228ELEMENT | Endüktif iletkenlik ölçer 2.5 MB TR / TR
    MAN Manuel d'utilisation Type 8228 ELEMENT neutrino IO-Link büS| Conductivimètre 2.4 MB FR / FR
    MAN Manuel d'utilisation Type 8228 ELEMENT | Conductivimètre inductif 3.2 MB FR / FR
    MAN Tipo 8228 ELEMENT Medidor de conductividad inductivo 3.2 MB ES / ES
    MAN Zubehör Typ 8026 8036 SE36 8202 8222 8228 ELEMENT | Displaymodule 789 kB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 1.5 MB ML
    SOW Buerkert Communicator 8.3.6 520.6 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 230.8 kB EN,FR
    ABD MDec|Food 8228 PEEK 230.3 kB EN,FR
    ABD MDec|Food 8228 JAPAN 128.1 kB EN,FR
    ABD EU-DoC|EU Declaration 28.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | ClassA Rev.1 | 8228 207.7 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Analytical Meters 4.6 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Sensor de Conductividad 8222 8228 14.2 MB / AF