Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8226 is not available anymore since 6/30/17.

    The successor types are (can be a little different because of the update): 8228

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8226 - Inductive Conductivity Transmitter with Display

    Type Description

    Type 8226 is in phase-out. The successor is the integral inductive conductivty meter type 8228.

    • Optimal solution for conductivity measurements in difficult fluids (polluted, dirty,...)
    • PEEK/PPA version for CIP applications
    • Large range of process connections with various fittings
    • Multi language, menu-guided operation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Dig. Inductive Cond. Trans. 963.7 kB EN / US
    DTS Insertion Transmitter 1.1 MB EN / EU
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES
    DTS Insertion-Transmitter 1 MB DE / DE
    DTS Transmetteur à insertion 1.1 MB FR / FR
    DTS Transmissor Condutividade 623.8 kB PT / BR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN Operating Instructions Type 8226 | Inductive conductivity meter 876.5 kB EN / EU
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.4 MB DE / DE
    MAN Manuel d'utilisation type S020 | Raccord à insertion 1.4 MB FR / FR
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ 8226 | Induktives Leitfähigkeitsmessgerät 877.4 kB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / SE
    MAN Manuel d'utilisation Type 8226 | Conductivimètre inductif 890.6 kB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE