Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8225 is not available anymore since 12/31/12.

    The successor types are (can be a little different because of the update): 8222

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8225 - Conductive Conductivity Transmitter with digital display

    Product Image Type 8225

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 8225 is in phase-out. The successor is the integral conductivity meter type 8222.

    • Compact or remote versions for DN15 to DN200
    • Fully configurable conductivity transmitter for all kinds of conductivity measurement tasks
    • Large range of process connections with various fittings
    • Multi language, menu-guided operation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8225 | Conductivity meter or conductivity transmitter 8.5 MB EN,FR,DE / EU
    MAN Service manual Type 8225 | Replacement of the electronic board 261.5 kB EN,FR,DE / EU

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List