Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8223 is not available anymore since 6/30/17.

    The successor types are (can be a little different because of the update): 8228

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8223 - Inductive Conductivity Transmitter without display

    Product Image Type 8223

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 8223 is in phase-out. The successor is the integral inductive conductivty meter type 8228.

    • Fully integrated in Bürkert’s process control systems
    • Insensitive to coating fluids
    • Wide range of applications: Fertiliser dosing, cooling water monitoring, concentration measurement

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 1.7 MB EN / EU
    DTS Dig. Inductive Cond. Trans. 362.2 kB EN / US
    DTS Insertion Transmitter 433.3 kB EN / EU
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 1.7 MB DE / DE
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES
    DTS Insertion-Transmitter 256.2 kB DE / DE
    DTS Transmetteur de conductivité 434.7 kB FR / FR
    DTS Transmissor Condutividade 422.8 kB PT / BR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8223 | Inductive conductivity sensor 1.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type S020 | Insertion fitting 1.3 MB EN / EU
    MAN 取扱説明書 タイプ S020 | ねじ接続の挿入 1.5 MB JA / JP
    MAN 타입 S020 | 사용 설명서 | 삽입형 피팅 1.4 MB KO / KR
    MAN Bedienungsanleitung Typ S020 | Insertion Fitting 1.5 MB DE / EU
    MAN Driftsinstruktion Typ S020 |Insertionsskruvförband 1.9 MB SV / ZMAN
    MAN Manual de usuario Tipo 8223 | Transmisor de conductividad inductiva sin display 1002.5 kB ES / ES
    MAN Manuel d'utilisation type S020 | Raccord à insertion 1.4 MB FR / EU

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List