Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8222 - Conductivity meter, ELEMENT design

    Product Image Type 8222

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Bürkert conductivity meter Type 8222 is designed for measuring the conductivity of fluids. The sensor element comprises a two-electrode cell and a Pt1000 temperature probe. The sensor itself is available with three different cell constants C. These with C= 0.01 or 0.1 cm- 1 are fitted with stainless steel electrodes and those with C= 1.0 cm- 1 are fitted with graphite electrodes. Thus, due to the measurement device’s design, Bürkert has simplified installation and maintenance work. The device Type 8222 is available in two variants. The first one, the so-called ELEMENT standard is proposed either with three adjustable outputs (two digital outputs and one analogue output) or with four adjustable outputs (two digital and two analogue) and can be equipped with a display. The display is only necessary for start-up, configuration (e.g. measuring range, units, calibration, thresholds) or as a display of process values. The second variant, the so-called ELEMENT neutrino is a 2-wire device, without display, with a 4…20 mA current output or with a digital communication mode that can communicate either in IO-Link or in büS (Bürkert system bus based on CANopen). Both variants are available with a G 1½" union nut for installation in an adaptor with a G 1½" external thread sensor connection. The adaptor is mounted into the process. The ELEMENT neutrino variant is also proposed with a G ¾" external thread for screwing into an adaptor with a G ¾" internal thread sensor connection. The device Type 8222 converts the measuring signal and computes the output signals, which are provided via one or two M12 plug connections for the ELEMENT standard variant as well as via one M12 plug connection or on a terminal strip via a cable gland for the ELEMENT neutrino variant. The device in the ELEMENT standard variant shows several values in different measuring units (if display is mounted).

    • Perfect for clean water and slightly concentrated liquids
    • Compact measurement device for direct connection to PLC
    • Parameterisation, calibration and transfer of parameterisation data all possible thanks to a removable display/configuration module
    • Simulation of process values for diagnostics
    • Universal process connection, three different cell constants to cover a wide range of applications such as reverse osmosis

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8222 data sheet | conductivity meter [ELEMENT version] 2.6 MB EN / EU
    DTS Type S022 data sheet | fitting for ELEMENT pH/resistive conductivity measurement devices 1.9 MB EN / EU
    DTS Typ 8222 Datenblatt | Leitfähigkeitsmessgerät [ELEMENT-Ausführung] 2 MB DE / DE
    DTS Type 8222 fiche technique | Conductivimètre [conception ELEMENT] 2.6 MB FR / FR
    DTS Typ S022 Datenblatt | ELEMENT-Fitting für pH- und konduktive Leitfähigkeitsmessgeräte 1.9 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8222 ELEMENT neutrino IO-Link büS | Conductivity meter 2.8 MB EN / EU
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 789.4 kB EN,FR,DE / EU
    MAN Operating Instr. Type S022 | Fitting for 8202+8222 ELEMENT,8202+8222 ELEMENT neutrino 1.5 MB EN / EU
    MAN Operating Instructions Type 8222 ELEMENT neutrino | Conductivity meter 2.3 MB EN / EU
    MAN Operating Instructions Type 8222 ELEMENT | Conductivity meter 1.1 MB EN / EU
    MAN Service manual Type 8222 ELEMENT neutrino | Gasket replacement 172.9 kB EN,FR,DE / EU
    MAN Service manual Type 8202 8222 ELEMENT neutrino | Gasket forthe connecting box 141.9 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8222 ELEMENT neutrino IO-Link büS |Leitfähigkeits-Messgerät 2.8 MB DE / EU
    MAN Manuel d'utilisation Type 8222 ELEMENT neutrino IO-Link büS| Conductivimètre 2.8 MB FR / EU
    MAN 取扱説明書 タイプ 8222 ELEMENT | 導電率計 3.7 MB JA / JP
    MAN 사용 설명서 타입 8222 ELEMENT | 전도계 3.3 MB KO / KR
    MAN 타입 S022 | 사용 설명서 |측정기용 삽입 어댑터 또는 피팅 1.2 MB KO / KR
    MAN Bedienungsanleitung Typ 8222 ELEMENT neutrino | Leitfähigkeitsmessgerät 2.4 MB DE / EU
    MAN Bedienungsanleitung Typ 8222 ELEMENT | Leitfähigkeitsmessgerät 1.2 MB DE / EU
    MAN Bedienungsanleitung Typ S022 | Fitting für 8202+8222 ELEMENT, 8202+8222 ELEMENT neutrino 1.5 MB DE / EU
    MAN Manual de instrucciones Modelo 8222 ELEMENT | Módulo de pantalla 535.4 kB ES / ES
    MAN Manuel d'util. Type S022 | raccord pour 8202+8222 ELEMENT,8202+8222 ELEMENT neutrino 1.5 MB FR / EU
    MAN Manuel d'utilisation Type 8222 ELEMENT | Conductivimètre 1.1 MB FR / EU
    MAN Manuel d'utilisation type 8222 ELEMENT neutrino | Conductivimètre 2.3 MB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.5 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | ClassA Rev.1 | 8222 211.2 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Analytical Meters 4.6 MB EN / EU
    MISC Continuous individual pressure pipe monitoring of diaphragm defects in nanofiltration and reverse osmosis systems 1.7 MB EN / EU
    MISC Monitoring of Reverse Osmosis Systems 1.7 MB EN / EU

    My Comparison List