Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8221 - Conductivity sensor for hygienic applications

    Product Image Type 8221

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 8221 hygienic conductivity probes are used to determine electrical conductivity in a wide range of pure or concentrated liquids. Due to their hygienic and robust design, these conductivity probes are suitable for use in various application sectors, including the food & beverage, pharmaceutical, biotechnology and chemical industry. They are available in two technologies, with either 2 or 4 electrodes. Probes based on the 2-electrode principle are intended for use in pure liquids, particularly ultrapure water, as contamination affects the measurement. Probes based on the 4-electrode principle prevent polarisation phenomena and are not sensitive to contamination. The clever design guarantees an excellent linearity over the entire measurement range. All variants are fitted with an integrated temperature sensor (Pt1000) as standard. The probe has to be connected to the multiCELL transmitter/controller Type 8619.

    • Perfect for demanding applications in the hygienic industry (CIP and SIP compatible)
    • Wide measuring range thanks to various options available
    • Support of the most important process connections ensures specific customer requests can be implemented
    • Perfectly suited to the multi-purpose transmitter/controller Type 8619

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8221 data sheet | conductivity sensor for hygienische applications 1.4 MB EN / EU
    DTS Typ 8221 Datenblatt | Leitfähigkeitssensor für hygienische Anwendungen 1.4 MB DE / DE
    DTS Type 8221 fiche technique | Sondes de conductivité pour applications hygiéniques 1.4 MB FR / FR
    DTS 数据表 | 8221 型 | 用于卫生应用的电导率传感器 2.2 MB ZH / CN
    DTS 資料表 | 8221 型 | 用於衛生應用的電導率感測器 10.1 MB ZH / HK
    DTS Tipo 8008 Ficha técnica | Sensor de condutividade para aplicações higiênicas 2.4 MB PT / BR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions 8221 1.7 MB EN / EU
    MAN Bedienungsanleitung 8221 1.7 MB DE / EU
    MAN Manuel d'utilisation 8221 1.7 MB FR / EU
    MAN 取扱説明書 タイプ8221 | 導電率センサー 2.1 MB JA / JP
    MAN Istruzioni d'uso Tipo 8221 | Sensore per la conducibilità 1.8 MB IT / IT
    MAN Manual de operação Tipo 8221 | Sensor de condutividade 1.7 MB PT / PT

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 24.8 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - A new formulation line for insulin vials. 3.4 MB EN / GB

    My Comparison List