Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8220 - Conductivity sensor

      Array

    Type Description

    The conductivity sensor consists of a compact probe with integrated electrodes. Four conductivity probes with different cell constants are available and offer a broad measurement range. The Pt1000 for automatic temperature compensation is integrated in the sensor housing. The sensor delivers a raw signal and is fitted with a standard EN 175301‑803 plug connector. The sensor has to be connected to the Bürkert transmitter/controller Type 8619 multiCELL via a 4 x 1.5 mm² shielded cable (maximum cable length of 10 m). The conductivity sensor can be installed into a pipe by using Insertion fitting Type S020 which is available in different materials (details see data sheet Type S020). In its longer variant it can also be installed in tanks or containers by using an industrial immersion fitting.

    • Compact variant for DN 15 to DN 200
    • Wide range of conductivity measurement thanks to different cells
    • Broad range of process connections with various fittings

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8220 | Conductivity sensor 1.1 MB EN / EU
    DTS Data sheet Type S020 | Insertion fitting for flow or analytical measurement 2.3 MB EN / EU
    DTS Datenblatt Typ 8220 | Leitfähigkeitssensor 1.1 MB DE / DE
    DTS Datenblatt Typ S020 | Insertion-Fitting für Durchfluss-/Analysemessungen 2.3 MB DE / DE
    DTS Ficha técnica Tipo S020 | Racor Insertion para mediciones de caudal o analíticas 3.3 MB ES / ES
    DTS Fiche technique Type 8220 | Capteur de conductivité 1.1 MB FR / FR
    DTS Fiche technique Type S020 | Raccord Insertion pour les mesures de débit ou d'analyse 2.3 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8225 | Conductivity meter or conductivity transmitter 8.5 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8220 | Conductivity sensor 1.1 MB EN / EU
    MAN Bedienungsanleitung Typ 8220 | Leitfähigkeitssensor 1.1 MB DE / EU
    MAN Manuel d'utilisation type 8220 | Capteur de conductivité 1.1 MB FR / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 25 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE