Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8206 is not available anymore since 12/31/12.

    The successor types are (can be a little different because of the update): 8202

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8206 - Redox-Transmitter with digital display

    Product Image Type 8206

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 8206 is in phase-out. The successor is the integral pH/ORP-meter type 8202.

    • Compact, remote versions for DN15 to DN200
    • Fully configurable O.R.P. transmitter for all kinds of O.R.P.-measurement tasks
    • Large range of process connections with various fittings
    • Multi language, menu-guided operation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8203 data sheet | pH and ORP probes 1.9 MB EN / EU
    DTS Typ 8203 Datenblatt | pH- und ORP-Sonden 1.9 MB DE / DE
    DTS Type 8203 fiche technique | Sonde de pH ou de potentiel d'oxydo-réduction (Redox) 1.1 MB FR / FR
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8206 | Redox-meter or redox-transmitter 5.5 MB EN,FR,DE / EU
    MAN Supplement Type 8205 8206 | pH-Transmitter and controller with digital display 115.6 kB EN,FR,DE / EU
    MAN Supplement Type 8206 | Redox-Transmitter with digital display 34.9 kB EN,FR,DE / EU

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List