Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 8205 is not available anymore since 12/31/12.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 8205 - pH-Transmitter and controller with digital display

      Array

    Type Description

    Type 8205 is in phase-out. The successor is the integral pH/ORP-meter type 8202.

    • Compact, remote versions for DN15 to DN200
    • Fully configurable pH transmitter for all kinds of pHmeasurement tasks
    • Large range of process connections with various fittings
    • Multi language, menu-guided operation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8203 | PH and ORP probes 1.2 MB EN / EU
    DTS Datenblatt Typ 8203 | PH- und ORP-Sonden 1.2 MB DE / DE
    DTS Fiche technique Type 8203 | Sonde de pH et de potentiel d'oxydo-réduction 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8205 | pH-controller 3.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8205 | pH-meter or pH-transmitter 4.6 MB EN,FR,DE / EU
    MAN Service manual Type 8205 Controller | Replacement of the electronic board 320.4 kB EN,FR,DE / EU
    MAN Service manual Type 8205 | Measuring device + transmitter,Replacement of electronic board 291 kB EN,FR,DE / EU
    MAN Supplement Type 8205 8206 | pH-Transmitter and controller with digital display 124.6 kB EN,FR,DE / EU
    MAN Supplement Type 8205 | Connection of a temperature sensor to a panel/wall-mounted version 52.7 kB / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE