Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8202 - pH or redox potential transmitter, ELEMENT design

      Array

    Type Description

    The Bürkert Transmitter Type 8202 is a compact measuring device for measuring the pH value in clean, dirty, sulphide or protein-containing liquids or for measuring the redox potential value (ORP) in clean, dirty, sulphide or protein-containing liquids as well as liquids that have a low conductivity. Thus, due to the measuring device’s design, Bürkert has simplified installation and maintenance work. The device Type 8202 is available in two variants. The first one, the so-called ELEMENT standard is proposed either with three adjustable outputs (two digital outputs and one analogue output) or with four adjustable outputs (two digital and two analogue) and can be equipped with a display. The display is only required for start-up, configuration (e.g. selection of pH/ORP measurement, measuring range, units, calibration, limit values) or as a process value display. The second, the so-called ELEMENT neutrino, is a 2-wire device without a display and with a 4…20 mA current output or with a digital communication mode, that can communicate either via IO-Link or in büS (Bürkert system bus based on CANopen). The Type 8202 device converts the measurement signal and calculates the output signals, which are available in the ELEMENT standard version via one or two M12 plug connections or in the ELEMENT neutrino variant via an M12 plug connection or on a terminal strip via a cable gland. In the ELEMENT standard version, the device displays different values in different measuring units (if a display is installed).

    • Compact measuring device for direct connection to the control level (PLC) via analogue 4…20 mA signal or digital IO-Link or Bürkert system bus (büS)/CANopen communication
    • Parametrisation, calibration and transfer of parametrisation data all possible thanks to a removable display/configuration module
    • Fast and easy adaptation of the device between pH and ORP measurement
    • Use of 120 mm standard PG 13.5 pH/ORP probes with S8 connection. (Type 8203 recommended)
    • Simple one or two-point calibration can be carried out directly on the device; simulation of process values and diagnostic functions

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8202 | PH/ORP meter ELEMENT 1.6 MB EN / EU
    DTS Data sheet Type 8203 | PH and ORP probes 1.2 MB EN / EU
    DTS Data sheet Type S022 | Insertion adaptor/fitting for ELEMENT measurement devices 2 MB EN / EU
    DTS Datenblatt Typ 8202 | PH-/Redoxpotenzial-Messgerät ELEMENT 1.7 MB DE / DE
    DTS Datenblatt Typ 8203 | PH- und ORP-Sonden 1.2 MB DE / DE
    DTS Datenblatt Typ S022 | Insertion Adapter/Fitting für ELEMENT-Messgeräte 1.9 MB DE / DE
    DTS Fiche technique Type 8202 | PH- ou redox-mètre ELEMENT 1.7 MB FR / FR
    DTS Fiche technique Type 8203 | Sonde de pH et de potentiel d'oxydo-réduction 1.2 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 788.7 kB EN / EU
    MAN Operating Instructions Type 8202 ELEMENT neutrino IO-Link büS | pH or redox meter 3 MB EN / EU
    MAN Operating Instructions Type 8202 ELEMENT neutrino | pH- or redox transmitter 1.4 MB EN / EU
    MAN Operating Instructions Type 8202 ELEMENT | pH- or redox-meter 1.9 MB EN / EU
    MAN Operating Instructions Type S022 | Fitting for ELEMENT devices 1.5 MB EN / EU
    MAN Operating Instructions type 8203 | pH probes and Redox probes 167.3 kB EN / EU
    MAN Service manual Type 8202 8222 | Gasket for the connecting box 135.7 kB EN / EU
    MAN Service manual Type 8202 | Gasket for the sensor holder 125.1 kB EN / EU
    MAN Accessoire Type 8026 8036 SE36 8202 8222 8228 ELEMENT | Module d'affichage 788.9 kB FR / FR
    MAN Bedienungsanleitung Typ 8202 ELEMENT neutrino IO-Link büS |pH od Redoxpotential-Messgerät 3.2 MB DE / DE
    MAN Bedienungsanleitung Typ 8202 ELEMENT neutrino | pH- oder Redox-Transmitter 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ 8202 ELEMENT | pH- oder Redox-Messgerät 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ 8203 | pH- oder Redoxpotential-Sonden 169.4 kB DE / DE
    MAN Bedienungsanleitung Typ S022 | Fitting für ELEMENT Geräte 1.5 MB DE / DE
    MAN Einsatzanleitug Typ 8202 | Dichtung der Sensor-Armatur 125.6 kB DE / DE
    MAN Einsatzanleitung Type 8202 8222 | Gehäusedichtung 135.8 kB DE / DE
    MAN Kullanım Talimatları Tip 8202ELEMENT neutrino | pH veya redoks ölçer 2.7 MB TR / TR
    MAN Kullanım Talimatları Tip 8202ELEMENT | pH veya redoks ölçer 3.5 MB TR / TR
    MAN Kullanım Talimatları Tip 8203| pH probları veya Redoks potansiyeli probları 302.3 kB TR / TR
    MAN Manual de usuario Tipo 8202-ELEMENT | Transmisor de pH o depotencial de reducción 3.4 MB ES / ES
    MAN Manuel d'utilisation Type 8202 ELEMENT neutrino IO-Link büS | pH- ou redox-mètre 3.2 MB FR / FR
    MAN Manuel d'utilisation Type 8202 ELEMENT | pH-mètre ou redox-mètre 1.9 MB FR / FR
    MAN Manuel d'utilisation Type S022 | raccord pour appareils ELEMENT 1.5 MB FR / FR
    MAN Manuel d'utilisation type 8202 ELEMENT neutrino | Transmetteur de pH ou de potentiel redox 2.6 MB FR / FR
    MAN Manuel d'utilisation type 8203 | Sondes de pH et sondes de potentiel d'oxydoréduction 177.4 kB FR / FR
    MAN Návod k obsluze Typ 8202 | ELEMENT neutrino | Měřič hodnotypH nebo redoxního potenciálu 2.8 MB CS / CZ
    MAN Notice de montage Type 8202 8222 | Joint du couvercle du boîtier de raccordement 135.9 kB FR / FR
    MAN Notice de montage Type 8202 |Joint de l’armature de sonde 125.6 kB FR / FR
    MAN Zubehöir Typ 8026 8036 SE36 8202 8222 8228 ELEMENT | Display module 788.9 kB DE / DE
    MAN 타입 S022 | 사용 설명서 |측정기용 삽입 어댑터 또는 피팅 1.2 MB KO / KR
    MAN Manual de instrucciones Modelo 8222 ELEMENT | Módulo de pantalla 535.4 kB ES / ES
    MAN Návod k obsluze Typ 8203 | Sonda pH nebo redoxního potenciál 212 kB CS / CZ

    Software

    Description
    Filesize
    Language / Country
    SOW Device Description Files A.01 1.2 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.9 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD IO-Link | ClassA Rev.1 | 8202 208 kB EN

    Videos

    Description
    Filesize
    Language / Country
    video Calibracion Sensor de pH y ORP mod.8202 9.8 MB ES / ES
    video Sensor de pH 8202 16.8 MB ES / ES