Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8201 - pH measuring system for hygienic applications

      Array

    Type Description

    The Type 8201 pH measuring system is suitable for measuring absolute pH values in liquids between pH 0 and pH 12 at medium temperatures of up to 140°C and process pressures of max. 6 bar. Due to its hygienic design and the robust glass-free construction, this model is particularly suitable for use in hygienic processes. An example would be the production of foods and active ingredients, during which the pH value of liquid mediums (including those which are viscous or contain solids) is measured. The pH electrode's extremely smooth enamel surface prevents the medium from sticking and is very easy to clean in line. Due to its robust design and high temperature and chemical tolerance, the electrode stays in the process even during a CIP purification. This means that expensive retractable fittings can be dispensed with.

    • Special glass-free probe for measuring pH to be connected to Type 8619 multiCELL
    • Sterile design, CIP-compatible, in-line sterilizable
    • Robust and unbreakable construction
    • Long service life, long calibration intervals
    • Especially suitable when preparing foods and drinks

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8201 | PH measuring system for hygienic applications 1 MB EN / EU
    DTS Datenblatt Typ 8201 | PH-Messsystem für hygienische Anwendungen 1 MB DE / DE
    DTS Ficha técnica Tipo 8201 | Sistema de medición de pH para aplicaciones higiénicas 1.7 MB ES / ES
    DTS Fiche technique Type 8201 | Système de mesure de pH pour applications hygiéniques 1.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessoire Type 8201 | Electrolyte monitoring 2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8201 | pH sensor 1.5 MB EN,FR,DE / EU
    MAN 取扱説明書 タイプ8201 | pHセンサー 4.9 MB JA / JP
    MAN Manual de instrucciones Tipo 8201 | Sensor de pH 912.8 kB ES / ES

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 25 kB EN,FR,DE
    ABD MDec|Food CE 1935 554849 164.3 kB EN,FR
    ABD MDec|Food FDA 554852 162.8 kB EN,FR
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE