Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8200 - Armatures for analytical sensors

    Product Image Type 8200

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The holder range allows the installation of 120 mm analytical probes (pH/redox potential (ORP)/conductivity) or chlorine sensors, etc., on tanks or process pipelines and covers general purpose, water treatment, food & beverage and pharmaceutical applications. This product range includes a variety of process connections for general purpose, hygienic holders and transparent one-piece holders for multiple measurements. The general holders are available with or without protective rods or as immersion fittings. The hygienic versions are also available with or without protection rods or tubes and can be directly welded on, as well as used for a 2" clamp connection, a DN 50 threaded process connection for highest requirements or a 2" (DN 50/40) connection, suitable for VARINLINE process connections from GEA Tuchenhagen. The special transparent, one-piece holders (so-called analytical measuring chambers) can hold from one to several probes and sensors, depending on the design. Depending on the version, the holder can be used for steam sterilisation, autoclaving, cleaning in place (CIP), to save space, for positioning the sensor according to the flow of the medium, or for mounting it in vertical pipes, but can also be equipped with a Pt1000 temperature sensor. Measuring chambers are available for specific integration into the process. Transparent, they allow visualization of the fluid flow and ensure optimal measuring conditions. The single-slot measuring chamber has been designed for use with the Type 8232 chlorine sensor; those with three or four slots allow the simultaneous measurement of several parameters (chlorine, temperature and pH/ORP/conductivity). Two of the slots are always intended for temperature and chlorine sensors, the others are intended for other analysis probes. The three-slot measuring chamber is available in cold or warm water version.

    • For many different types of installations and applications
    • Large range of sensor holders
    • General purpose and pharmaceutical applications, water treatment, food & beverage industry

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 8203 data sheet | pH and ORP probes 1.9 MB EN / EU
    DTS Type S020 data sheet | Insertion fitting for flow or analytical measurement 1.7 MB EN / EU
    DTS Type 8200 data sheet | armatures for analytical probes 2.9 MB EN / EU
    DTS Type 8232 data sheet | chlorine sensor 1014.8 kB EN / EU
    DTS Typ 8203 Datenblatt | pH- und ORP-Sonden 1.9 MB DE / DE
    DTS Typ S020 Datenblatt | Insertion-Fitting für Durchfluss-/Analysemessungen 1.7 MB DE / DE
    DTS Type 8203 fiche technique | Sonde de pH ou de potentiel d'oxydo-réduction (Redox) 1.1 MB FR / FR
    DTS Type S020 fiche technique |Raccord Insertion pour les mesures de débit ou d'analyse 1.9 MB FR / FR
    DTS FICHA TÉCNICA | Tipo S020 | Racor Insertion para medicionesde caudal o analíticas 3.3 MB ES / ES
    DTS Typ 8200 Datenblatt | Armaturen für Analysesonden 2.9 MB DE / DE
    DTS Typ 8232 Datenblatt | Chlorsensor 1.1 MB DE / DE
    DTS Type 8200 fiche technique | Supports pour sondes d’analyse 2.9 MB FR / FR
    DTS Type 8232 fiche technique | Capteur de chlore 1014.8 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8200 | Direct welding holder for analysis probes 657 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8200 | Holder for analysis probes 291.4 kB EN / EU
    MAN Operating Instructions Type 8200 | Hygienic holder for analysis probes 866.6 kB EN,FR,DE / EU
    MAN Operating Instructions Type BBS-11 | Safety ingold socket with Asepto sampling system 821.4 kB EN,FR,DE,ML / EU
    MAN Supplement Type 8200 8205 | Variopin connection cable 112.1 kB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 8200 | Halter für Analysesonden 291.4 kB DE / EU
    MAN Manuel d'utilisation Type 8200 | Support de sonde d'analyse 291.4 kB FR / EU

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List