Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8188 - Level measurement device with guided radar

      Array

    Type Description

    The Type 8188 is a level measurement device with cable, rod, both interchangeable probe or with coax probe, designed for continuous level measurement. The unit is suitable for liquids, for industrial use in all areas of process technology. With a measuring range up to 75 m, the 8188 is best suited for tall vessels. Even process conditions such as strong steam generation, density fluctuations or changes of the dielectric constant do not influence the accuracy of the measurement. Build-up or condensation on the probe or vessel wall do not influence the measuring result. A liquid interface measurement is also possible with the Type 8188, typically an oil/water interface.

    • Universal level measurement device for liquids
    • Liquid interface measurement
    • Insensitive to dust and steam
    • 4…20 mA/HART, 2 wires
    • ATEX/IECEx certifications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8188 | Level measurement device with guided radar 1.1 MB EN / EU
    DTS Datenblatt Typ 8188 | Füllstandsmessgerät mit geführtem Radar 1.1 MB DE / DE
    DTS Fiche technique Type 8188 | Niveaumètre à radar guidé 1.1 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8188 | Level transmitter with coax probe 4.3 MB EN / EU
    MAN Operating Instructions Type 8188 | Level transmitter with rod and cable probe 5 MB EN / EU
    MAN Supplement Type 8111 8112 8137 8138 8188 8189 | Vibrating level switch with extension tube 391 kB EN,FR,DE / EU
    MAN Supplement Type 8188 8189 | ATEX variant 1 MB EN / EU
    MAN Supplement Type 8188 8189 | IECEx variant 1.1 MB EN / EU
    MAN Bedienungsanleitung Typ 8188 | Füllstandtransmitter mit Koaxialmesssonde 4.2 MB DE / EU
    MAN Bedienungsanleitung Typ 8188 | Füllstandtransmitter mit Stab- und Seilmesssonde 4.9 MB DE / EU
    MAN Manual de usuario Tipo 8188 | Sensor de nivel con microondaguiada [sonda coaxial] 4.3 MB ES / EU
    MAN Manual de usuario Tipo 8188 | Sensor de nivel con microondaguiada [varilla cable] 5 MB ES / EU
    MAN Manuel d'utilisation Type 8188 | Transmetteur de niveau, sonde coaxiale 4.3 MB FR / EU
    MAN Manuel d'utilisation Type 8188 | Transmetteur de niveau, sonde tige ou sonde câble 5 MB FR / EU
    MAN Suplemento Tipo 8188 8189 | Variante ATEX 988.7 kB ES / ES
    MAN Supplément type 8188 8189 | Variante ATEX 997.2 kB FR / FR
    MAN Zusatzanleitung Typ 8188 8189 | ATEX-Variante 1.1 MB DE / DE

    Software

    Description
    Filesize
    Language / Country
    SOW BUERKERT DTM Collection 1.82 45.9 MB ML
    SOW BUERKERT DTM PC Tools 1.82 40.9 MB ML

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 39.5 kB EN,FR,DE
    ABD ProdCert|Ex 8188 - 8189 IECEx 826.6 kB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD ProdCert|Ex 8188 TÜV 19 ATEX 260229 X 1 MB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE