Bürkert - Close to you
Office /21
    • Headquarters
      Christian Bürkert GmbH & Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10- 0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Technik Center Ingelfingen
      Christian-Bürkert-Straße 13 – 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-91 110
      Fax +49 (0) 7940 10-91 428
      E-Mail grpuavx@ohexreg.pbz
    • Office
      Sales Center Berlin
      Volmerstraße 10
      12489 Berlin
      Phone +49 (0) 30 67 97 17-0
      Fax +49 (0) 30 67 97 17-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 2373 96 81-0
      Fax +49 (0) 2373 96 81-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Frankfurt
      Am Flugplatz 27
      63329 Egelsbach
      Phone +49 (0) 6103 94 14-0
      Fax +49 (0) 6103 94 14-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Hannover
      Rendsburger Straße 18
      30659 Hannover
      Phone +49 (0) 511 9 02 76-0
      Fax +49 (0) 511 9 02 76-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center München
      Elsenheimerstraße 47
      80687 München
      Phone +49 (0) 89 82 92 28-0
      Fax +49 (0) 89 82 92 28-50
      E-Mail vasb@ohexreg.pbz
    • Office
      Sales Center Stuttgart
      Ulmer Str. 4
      70771 Leinfelden-Echterdingen
      Phone +49 (0) 711 4 51 10-0
      Fax +49 (0) 711 4 51 10-66
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert GmbH und Co. KG
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Office
      Bürkert Innovation Center
      Albert-Nestler-Str. 17
      76131 Karlsruhe
      Phone +49 (0) 7940 10-94101
      Fax +49 (0) 7940 10-91204
      E-Mail vasb@ohexreg.pbz
    • Office
      CUT Membrane Technology GmbH
      Feldheider Str. 42
      D-40699 Erkrath
      Phone +49 (0) 2104 17632-0
      Fax +49 (0) 2104 17632-22
      E-Mail svygengvba@ohexreg.pbz
    • Office
      Schwarzer Precision GmbH & Co KG
      Am Lichtbogen 7
      D-45141 Essen

      Phone +49 (0) 201 316 97-0
      Fax +49 (0) 201 316 97-29
      E-Mail vasb@fpujnemre.pbz
    • Office
      Bürkert Campus Criesbach
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940/10 96510
    • Systemhaus
      Systemhaus Ingelfingen
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0)7940/10-91 111
      Fax +49 (0) 7940/10-91 448
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dortmund
      Holzener Straße 70
      58708 Menden
      Phone +49 (0) 7940 10-91 111
      E-Mail vasb@ohexreg.pbz
    • Systemhaus
      Systemhaus Dresden
      Christian-Bürkert-Straße 2
      01900 Großröhrsdorf

      Phone +49 (0) 7940 10-91 111
      Fax +49 (0) 7940 10-91 448
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Christian-Bürkert-Straße 13 - 17
      74653 Ingelfingen
      Phone +49 (0) 7940 10-0
      Fax +49 (0) 7940 10-91 204
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Keltenstraße 10
      74653 Ingelfingen-Criesbach
      Phone +49 (0) 7940 10-91 613
      Fax +49 (0) 7940 10-91 615
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Landauer Straße 24
      74582 Gerabronn
      Phone +49 (0) 7952 96 09 - 921 79
      Fax +49 (0) 7952 96 09 - 921 50
      E-Mail vasb@ohexreg.pbz
    • Plant
      Bürkert Werke GmbH
      Schleifbachweg 40
      74613 Öhringen
      Phone +49 (0) 7941 92 99 0
      Fax +49 (0) 7941 92 99 - 931 50
      E-Mail vasb@ohexreg.pbz
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
We make ideas flow.
We make ideas flow.

    This product is no longer available. Please contact us regarding a successor product.

    Type 8185 - Guided microvave level measurement device

    Produkt-Foto Typ 8185

    The depiction of the products may differ from the actual specific design.

    • Produkt-Foto Typ 8185
    • Produkt-Foto Typ 8185
    • Ersatzteil-Zeichnung Bürkert

    Type Description

    The Type 8185 is a level transmitter with cableor rod probe, designed for continuous level measurement. The unit is suitable for liquids, but also for solids, for industrial use in all areas of process technology. With measuring range of up to 32 m, the transmitter is best suited for tall vessels. Even process conditions such as strong steam generation, density fluctuations or changes of the dielectric constant do not influence the accuracy of the measurement. Buildup or condensation on the probe or vessel wall do not influence the measuring result.

    • Universal level transmitter for liquids and bulk materials
    • 4...20 mA/Hart - 2 wires
    • Insensitive to dust and steam
    • ATEX approvals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Description
    Filename
    Filesize
    Language / Country
    SOW BUERKERT DTM Collection 1.73 Buerkert_DTM_Collection_1_73_0.zip 41 MB
    MAN Display module MA8176-DisplayModul-EU-ML.pdf 4.2 MB EN,FR,DE / EU
    MAN Safety instructions MA8185-SafetyInstr.-EU-ML.pdf 394.5 kB EN,FR,DE / EU
    SOW PACTWARE4_1 SP1_.NET2_DTM Coll 4.1 PACTware4.1SP1_Buerkert.zip 252.4 MB
    SOW PACTware 5.0 + DTM Collection 5.0 PACTware_setup_full_5.0.2.13.zip 315.9 MB