Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8181 - Level float switch

      Array

    Type Description

    The device Type 8181 is a float switch that is insensitive to dirt particles in the liquid and is used to monitor the level in neutral or aggressive liquids in containers. The device consists of a fixed part, which contains the hermetically sealed reed contacts, and a float (moving part), which contains the magnets. This float actuates the reed contact, which can be either normally open or normally closed, depending on fluctuations in the liquid level. The device is available in different variants depending on the material (PP or stainless steel), installation position (horizontal or vertical), process connection (thread G ⅛” G ¼”, G ¾”...) and electrical connection (leads or cable).

    • Switch for neutral and aggressive liquids
    • NO/NC
    • Reed contact
    • Vertical or horizontal mounting
    • Molded lying leads or cable

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8181 | Level float switch 789.1 kB EN / EU
    DTS Data sheet Type TCL001 | Simple float switch 637.9 kB EN / EU
    DTS Datenblatt Typ 8181 | Füllstand Schwimmerschalter 807.3 kB DE / DE
    DTS Datenblatt Typ TCL001 | Einfacher Schwimmerschalter 641.1 kB DE / DE
    DTS Fiche technique Type 8181 | Interrupteur de niveau à flotteur 806.9 kB FR / FR
    DTS Fiche technique Type TCL001 | Interrupteur simple à flotteur 640 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 8181 | Level switch with relay 1.2 MB EN,FR,DE / EU
    MAN Operating Instructions Type 8181 | On/off level switch withhousing 169.2 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8181 | On/off level switch without housing 156.4 kB EN,FR,DE / EU
    MAN Manual de usuario Tipo 8181 | Flotador para nivel de llenado 165.5 kB ES / ES

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 25 kB EN,FR,DE