Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 8177 - Ultrasonic level measuring device

      Array

    Type Description

    The type 8177 is a non-contact ultrasonic level measuring device, designed for continuous level measurement in open or closed vessels. The unit is suitable for liquids, but also for solids, in virtually all industries, particularly in water and waste water management.

    • For level measurement up to 8 m
    • 4...20 mA/HART - 2 wires
    • Suitable for solids
    • ATEX certification

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 8177 | Ultrasonic level measuring device 671.6 kB EN / EU
    DTS Datenblatt Typ 8177 | Ultraschall-Füllstandsmessgerät 707 kB DE / DE
    DTS Fiche technique Type 8177 | Niveaumètre ultrasonique 671.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessory Type 8136 8137 8138 8177 8185 8186 8188 8189 | Display module 4 MB EN,FR,DE / EU
    MAN Consignes de sécurité 422 kB EN,FR,DE / EU
    MAN Operating Instructions Type 8177 | Level transmitter 1.5 MB EN,FR,DE / EU
    MAN Supplement Type 8177 | ATEX variant 693.1 kB EN / EU
    MAN Supplement Type 8177 | Variante ATEX 1.2 MB PT / BR
    MAN Suplemento Tipo 8177 | Variante ATEX 697.9 kB ES / ES
    MAN Supplément type 8177 | Variante ATEX 698.1 kB FR / FR
    MAN Zusatzanleitung Typ 8177 | ATEX-Variante 708.1 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.2 kB EN,FR,DE
    ABD ProdCert|Ex 8177 PTB07ATEX2003X 435.1 kB EN